Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l1 | Outside diameter d1 | Type | |
---|---|---|---|---|---|---|---|
305.22 € | 1 | Available | 7 Days | 65 | 18 | L1, Left hand thread, shaft journal at one end | |
305.22 € | 1 | Available | 7 Days | 65 | 18 | R1, Right hand thread, shaft journal at one end | |
341.76 € | 1 | Available | 7 Days | 165 | 18 | L1, Left hand thread, shaft journal at one end | |
341.76 € | 1 | Available | 7 Days | 165 | 18 | R1, Right hand thread, shaft journal at one end | |
378.18 € | 1 | Available | 7 Days | 265 | 18 | L1, Left hand thread, shaft journal at one end | |
378.18 € | 1 | Available | 7 Days | 265 | 18 | R1, Right hand thread, shaft journal at one end | |
437.60 € | 1 | Available | 7 Days | 100 | 30 | L1, Left hand thread, shaft journal at one end | |
437.60 € | 1 | Available | 7 Days | 100 | 30 | R1, Right hand thread, shaft journal at one end | |
459.58 € | 1 | Available | 7 Days | 150 | 30 | L1, Left hand thread, shaft journal at one end | |
459.58 € | 1 | Available | 7 Days | 150 | 30 | R1, Right hand thread, shaft journal at one end | |
481.52 € | 1 | Available | 7 Days | 200 | 30 | L1, Left hand thread, shaft journal at one end | |
481.52 € | 1 | Available | 7 Days | 200 | 30 | R1, Right hand thread, shaft journal at one end | |
525.46 € | 1 | Available | 7 Days | 300 | 30 | L1, Left hand thread, shaft journal at one end | |
525.46 € | 1 | Available | 7 Days | 300 | 30 | R1, Right hand thread, shaft journal at one end | |
466.58 € | 1 | Available | 7 Days | 70 | 40 | L1, Left hand thread, shaft journal at one end | |
466.58 € | 1 | Available | 7 Days | 70 | 40 | R1, Right hand thread, shaft journal at one end | |
510.50 € | 1 | Available | 7 Days | 170 | 40 | L1, Left hand thread, shaft journal at one end | |
510.50 € | 1 | Available | 7 Days | 170 | 40 | R1, Right hand thread, shaft journal at one end | |
532.48 € | 1 | Available | 7 Days | 220 | 40 | L1, Left hand thread, shaft journal at one end | |
532.48 € | 1 | Available | 7 Days | 220 | 40 | R1, Right hand thread, shaft journal at one end | |
554.42 € | 1 | Available | 7 Days | 270 | 40 | L1, Left hand thread, shaft journal at one end | |
554.42 € | 1 | Available | 7 Days | 270 | 40 | R1, Right hand thread, shaft journal at one end | |
576.38 € | 1 | Available | 7 Days | 320 | 40 | L1, Left hand thread, shaft journal at one end | |
576.38 € | 1 | Available | 7 Days | 320 | 40 | R1, Right hand thread, shaft journal at one end | |
475.46 € | 1 | Available | 7 Days | 65 | 50 | L1, Left hand thread, shaft journal at one end | |
475.46 € | 1 | Available | 7 Days | 65 | 50 | R1, Right hand thread, shaft journal at one end | |
498.16 € | 1 | Available | 7 Days | 115 | 50 | L1, Left hand thread, shaft journal at one end | |
498.16 € | 1 | Available | 7 Days | 115 | 50 | R1, Right hand thread, shaft journal at one end | |
543.50 € | 1 | Available | 7 Days | 215 | 50 | L1, Left hand thread, shaft journal at one end | |
543.50 € | 1 | Available | 7 Days | 215 | 50 | R1, Right hand thread, shaft journal at one end | |
566.16 € | 1 | Available | 7 Days | 265 | 50 | L1, Left hand thread, shaft journal at one end | |
566.16 € | 1 | Available | 7 Days | 265 | 50 | R1, Right hand thread, shaft journal at one end | |
588.88 € | 1 | Available | 7 Days | 315 | 50 | L1, Left hand thread, shaft journal at one end | |
588.88 € | 1 | Available | 7 Days | 315 | 50 | R1, Right hand thread, shaft journal at one end | |
586.88 € | 1 | Available | 7 Days | 220 | 60 | L1, Left hand thread, shaft journal at one end | |
586.88 € | 1 | Available | 7 Days | 220 | 60 | R1, Right hand thread, shaft journal at one end | |
869.18 € | 1 | Available | 7 Days | 720 | 60 | L1, Left hand thread, shaft journal at one end | |
869.18 € | 1 | Available | 7 Days | 720 | 60 | R1, Right hand thread, shaft journal at one end |
Loading...
Material | SCR, Steel, chrome-plated |
---|
Configure
Basic Attributes
Length l1
Outside diameter d1
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes