Mini indexing plungers, covered indexing mechanism / with and without rest position

Mini indexing plungers, covered indexing mechanism / with and without rest position
  • Promotional pricing
  • Volume Discount
Mini indexing plungers GN 822.6 are distinguished for their small dimensions.
Based on the principle of the GN 822 mini indexing plungers, this model combines their clever type of construction with a complete series of all current sizes of bolts and threads. They provide a reasonably priced alternative to the GN 607 / GN 607.1 indexing plungers of the appropriate sizes. To mount, first turn the mini indexing plunger in with the knurled button. Pulling the indexing pin will release the hexagon nut which can then be tightened with an open-end spanner.
They are inserted into position by holding them by the serrated knob. The spanner flats on the lock nut are revealed when retracting the pin, so that the mini indexing plunger can be easily tightened by means of a fork spanner.
In type C, the button can be turned by 30° after retracting the indexing pin, holding it in the “retraced” position using the indexing lock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
822.6-4-M8-B
822.6-4-M8-C
822.6-4-M8X1-B
822.6-4-M8X1-C
822.6-5-M10-B
822.6-5-M10-C
822.6-5-M10X1-B
822.6-5-M10X1-C
822.6-6-M10-B
822.6-6-M10-C
822.6-6-M10X1-B
822.6-6-M10X1-C
822.6-6-M12-B
822.6-6-M12-C
822.6-6-M12X1,​5-B
822.6-6-M12X1,​5-C
822.6-7-M12-B
822.6-7-M12-C
822.6-7-M12X1,​5-B
822.6-7-M12X1,​5-C
822.6-8-M16-B
822.6-8-M16-C
822.6-8-M16X1,​5-B
822.6-8-M16X1,​5-C
822.6-10-M16-B
822.6-10-M16-C
822.6-10-M16X1,​5-B
822.6-10-M16X1,​5-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

6.10 €

1 Available 7 Days 4M 8B, without rest position, with plastic knob

6.02 €

1 Available 7 Days 4M 8C, with rest position

6.10 €

1 Available 3 Days 4M 8 x 1B, without rest position, with plastic knob

6.02 €

1 Available 7 Days 4M 8 x 1C, with rest position

6.42 €

1 Available 7 Days 5M 10B, without rest position, with plastic knob

6.22 €

3.30 €

1 Available Same day

Stock

5M 10C, with rest position

6.42 €

1 Available 7 Days 5M 10 x 1B, without rest position, with plastic knob

6.22 €

1 Available 7 Days 5M 10 x 1C, with rest position

6.46 €

1 Available 7 Days 6M 10B, without rest position, with plastic knob

6.20 €

1 Available 7 Days 6M 10C, with rest position

6.46 €

1 Available 7 Days 6M 10 x 1B, without rest position, with plastic knob

6.20 €

3.29 €

1 Available Same day

Stock

6M 10 x 1C, with rest position

6.76 €

3.58 €

1 Available Same day

Stock

6M 12B, without rest position, with plastic knob

6.62 €

1 Available 7 Days 6M 12C, with rest position

6.76 €

3.58 €

1 Available Same day

Stock

6M 12 x 1,5B, without rest position, with plastic knob

6.62 €

1 Available 7 Days 6M 12 x 1,5C, with rest position

6.96 €

3.69 €

1 Available 4 Days 7M 12B, without rest position, with plastic knob

7.08 €

3.75 €

1 Available Same day

Stock

7M 12C, with rest position

6.96 €

3.69 €

1 Available Same day

Stock

7M 12 x 1,5B, without rest position, with plastic knob

7.08 €

3.75 €

1 Available Same day

Stock

7M 12 x 1,5C, with rest position

9.12 €

4.83 €

1 Available Same day

Stock

8M 16B, without rest position, with plastic knob

9.36 €

1 Available Same day

Stock

8M 16C, with rest position

9.12 €

1 Available 7 Days 8M 16 x 1,5B, without rest position, with plastic knob

9.36 €

4.96 €

1 Available Same day

Stock

8M 16 x 1,5C, with rest position

9.00 €

4.77 €

1 Available Same day

Stock

10M 16B, without rest position, with plastic knob

9.12 €

4.83 €

1 Available Same day

Stock

10M 16C, with rest position

9.00 €

1 Available 7 Days 10M 16 x 1,5B, without rest position, with plastic knob

9.12 €

4.83 €

1 Available Same day

Stock

10M 16 x 1,5C, with rest position

Loading...

  1. 1

Tech Support