Mini indexing plungers, covered indexing mechanism, with red knob

Mini indexing plungers, covered indexing mechanism, with red knob
  • Promotional pricing
  • Volume Discount
Mini indexing plungers GN 822 are distinguished for their small dimensions. They have been designed for installation in thin walled sheet metal constructions.
They are inserted into position by holding them by the serrated knob. The spanner flats on the lock nut are revealed when retracting the pin, so that the mini indexing plunger can be easily tightened by means of a fork spanner.
With type C the knob can be turned by 30° and a notch keeps the knob in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
822-4-B-NI-RT
822-4-B-ST-RT
822-4-C-NI-RT
822-4-C-ST-RT
822-5-B-NI-RT
822-5-B-ST-RT
822-5-C-NI-RT
822-5-C-ST-RT
822-6-B-NI-RT
822-6-B-ST-RT
822-6-C-NI-RT
822-6-C-ST-RT
822-7-B-NI-RT
822-7-B-ST-RT
822-7-C-NI-RT
822-7-C-ST-RT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Bolt diameter d1
(Ø)
Type

6.32 €

1 Available 7 Days Stainless Steel4B, without rest position, with plastic knob

5.36 €

2.84 €

1 Available Same day

Stock

Steel4B, without rest position, with plastic knob

6.38 €

1 Available 7 Days Stainless Steel4C, with rest position

5.46 €

2.89 €

1 Available Same day

Stock

Steel4C, with rest position

6.46 €

1 Available 3 Days Stainless Steel5B, without rest position, with plastic knob

5.50 €

2.92 €

1 Available Same day

Stock

Steel5B, without rest position, with plastic knob

6.52 €

1 Available 7 Days Stainless Steel5C, with rest position

5.58 €

1 Available 7 Days Steel5C, with rest position

7.20 €

3.82 €

1 Available Same day

Stock

Stainless Steel6B, without rest position, with plastic knob

5.96 €

3.16 €

1 Available Same day

Stock

Steel6B, without rest position, with plastic knob

7.28 €

1 Available 7 Days Stainless Steel6C, with rest position

6.02 €

1 Available 7 Days Steel6C, with rest position

7.18 €

3.81 €

1 Available Same day

Stock

Stainless Steel7B, without rest position, with plastic knob

5.96 €

3.16 €

1 Available Same day

Stock

Steel7B, without rest position, with plastic knob

7.26 €

3.85 €

1 Available Same day

Stock

Stainless Steel7C, with rest position

6.02 €

1 Available 7 Days Steel7C, with rest position

Loading...

  1. 1

Basic information

Colour RT

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support