Mounting blocks, Zinc die casting

Mounting blocks, Zinc die casting
  • Volume Discount
Mounting blocks GN 412.1are reasonably priced fitting aid for indexing plungers, cam action indexing plungers and for setting bolts and buffers.
To position the indexing pin of an indexing plunger or cam action indexing plunger, they can also hold positioning bushings GN 412.2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
412.1-35-M8-1
412.1-35-M8-2
412.1-35-M8X1-1
412.1-35-M8X1-2
412.1-35-M10-1
412.1-35-M10-2
412.1-35-M10X1-1
412.1-35-M10X1-2
412.1-35-M12-1
412.1-35-M12-2
412.1-35-M12X1,​5-1
412.1-35-M12X1,​5-2
412.1-47-M16-1
412.1-47-M16-2
412.1-47-M16X1,​5-1
412.1-47-M16X1,​5-2
412.1-47-M20X1,​5-1
412.1-47-M20X1,​5-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1
(φ)
Length b
(mm)
Identification no. Fine thread d1

5.52 €

1 Available Same day

Stock

M 8351, Mounting from the front-

7.12 €

1 Available Same day

Stock

M 8352, Mounting from the back-

5.52 €

1 Available 4 Days -351, Mounting from the frontM 8 x 1

7.12 €

1 Available Same day

Stock

-352, Mounting from the backM 8 x 1

5.50 €

1 Available Same day

Stock

M 10351, Mounting from the front-

7.10 €

1 Available Same day

Stock

M 10352, Mounting from the back-

5.50 €

1 Available Same day

Stock

-351, Mounting from the frontM 10 x 1

7.10 €

1 Available Same day

Stock

-352, Mounting from the backM 10 x 1

5.46 €

1 Available 4 Days M 12351, Mounting from the front-

7.02 €

1 Available Same day

Stock

M 12352, Mounting from the back-

5.46 €

1 Available 5 Days -351, Mounting from the frontM 12 x 1,5

7.02 €

1 Available Same day

Stock

-352, Mounting from the backM 12 x 1,5

7.20 €

1 Available 4 Days M 16471, Mounting from the front-

8.36 €

1 Available 4 Days M 16472, Mounting from the back-

7.20 €

1 Available 4 Days -471, Mounting from the frontM 16 x 1,5

8.36 €

1 Available Same day

Stock

-472, Mounting from the backM 16 x 1,5

7.12 €

1 Available 4 Days -471, Mounting from the frontM 20 x 1,5

8.24 €

1 Available Same day

Stock

-472, Mounting from the backM 20 x 1,5

Loading...

  1. 1

Tech Support