Hinge Base Plates / slotted holes / steel / zinc plated / 139.3-170 / GANTER

Hinge Base Plates / slotted holes / steel / zinc plated / 139.3-170 / GANTER
  • Volume Discount
The flat mounting plate GN 139.3 allows the hinges GN 139.1 / GN 139.2 to be attached from the front.
The long slotted holes allow the attachment to profile
s ystems.
Countersunk screws for fixing the hinges to the mounting plate are
included part of the order.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

139.3-170

Part Number
139.3-170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.10 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Length l1(mm) 170 Weight(kg) 0.358

This page is Hinge Base Plates / slotted holes / steel / zinc plated / 139.3-170 / GANTER, part number 139.3-170.
You can find the detail information about specifications and dimensions on part number 139.3-170.

Tech Support