Oil level sight glasses, Aluminum / Perspex

Oil level sight glasses, Aluminum / Perspex
  • Promotional pricing ends 30/11/2024
  • Volume Discount
This oil level glass GN 537 does not require a thread.
The oil level sight glass is inserted into the bore d2 to H11. By simply tightening the ring nut using the pin key the seal is pressed against the contact surface which, at the same time, will hold the sight glass in position. For removal reverse the procedure.
Their application is limited to non-pressurised or only slightly pressurised tanks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
537-16-20-A
537-16-20-B
537-22-28-A
537-22-28-B
537-32-38-A
537-32-38-B
537-50-58-A
537-50-58-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressing diameter d2 Window glass d1 Type

16.10 €

11.27 €

1 Available Same day

Stock

2016A-without max. / min. oil level marks

17.92 €

12.54 €

1 Available Same day

Stock

2016B-with max. / min. oil level marks

17.56 €

12.29 €

1 Available Same day

Stock

2822A-without max. / min. oil level marks

19.42 €

13.59 €

1 Available Same day

Stock

2822B-with max. / min. oil level marks

20.02 €

14.01 €

1 Available Same day

Stock

3832A-without max. / min. oil level marks

21.46 €

15.02 €

1 Available Same day

Stock

3832B-with max. / min. oil level marks

38.20 €

26.74 €

1 Available Same day

Stock

5850A-without max. / min. oil level marks

39.68 €

27.78 €

1 Available Same day

Stock

5850B-with max. / min. oil level marks

Loading...

  1. 1

Tech Support