Oval tubular handles Mounting from operator‘s side

Oval tubular handles Mounting from operator‘s side
  • Volume Discount
Oval tubular handles GN 334.1 are highly stable.
The handle tube can be mounted without any further machining, allowing special lengths to be realised easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
334.1-36-200-EL
334.1-36-200-ES
334.1-36-200-SW
334.1-36-250-EL
334.1-36-250-ES
334.1-36-250-SW
334.1-36-300-EL
334.1-36-300-ES
334.1-36-300-SW
334.1-36-350-EL
334.1-36-350-ES
334.1-36-350-SW
334.1-36-400-EL
334.1-36-400-ES
334.1-36-400-SW
334.1-36-500-EL
334.1-36-500-ES
334.1-36-500-SW
334.1-36-600-EL
334.1-36-600-ES
334.1-36-600-SW
334.1-36-800-EL
334.1-36-800-ES
334.1-36-800-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish

31.06 €

1 Available 7 Days 200EL

31.06 €

1 Available 7 Days 200ES

30.18 €

1 Available 7 Days 200SW

32.74 €

1 Available 7 Days 250EL

32.74 €

1 Available 7 Days 250ES

32.20 €

1 Available 7 Days 250SW

34.02 €

1 Available 7 Days 300EL

34.02 €

1 Available 7 Days 300ES

33.56 €

1 Available 7 Days 300SW

36.30 €

1 Available 7 Days 350EL

36.30 €

1 Available 7 Days 350ES

36.08 €

1 Available 7 Days 350SW

38.02 €

1 Available 7 Days 400EL

38.02 €

1 Available 7 Days 400ES

37.92 €

1 Available 7 Days 400SW

40.50 €

1 Available 7 Days 500EL

40.50 €

1 Available 7 Days 500ES

40.20 €

1 Available 7 Days 500SW

45.98 €

1 Available 7 Days 600EL

45.98 €

1 Available 7 Days 600ES

46.16 €

1 Available 7 Days 600SW

53.36 €

1 Available 7 Days 800EL

53.36 €

1 Available 7 Days 800ES

54.00 €

1 Available 7 Days 800SW

Loading...

  1. 1

Basic information

Handle diameter d(mm) 36

Tech Support