Locating bushes / hexagon socket, external thread / steel / hardened / GN 412.2

Locating bushes / hexagon socket, external thread / steel / hardened / GN 412.2
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Positioning bushings GN 412.2 are used in connection with bolts of indexing plungers and cam action indexing plungers.
The threads are adapted to the mounting blocks GN 412.1 and GN 612.1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
412.2-M12X1,​5-B4,​2
412.2-M12X1,​5-B5,​2
412.2-M12X1,​5-B6,​2
412.2-M16X1,​5-B8,​2
412.2-M16X1,​5-B10,​2
412.2-M16X1,​5-B12,​2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d2
(mm)
Collet thread d1

4.00 €

2.80 €

1 Available Same day

Stock

B 4,2M 12 x 1,5

4.10 €

2.87 €

1 Available Same day

Stock

B 5,2M 12 x 1,5

4.22 €

1 Available 7 Days B 6,2M 12 x 1,5

4.78 €

1 Available 7 Days B 8,2M 16 x 1,5

4.46 €

1 Available 7 Days B 10,2M 16 x 1,5

4.70 €

1 Available 7 Days B 12,2M 16 x 1,5

Loading...

  1. 1

Tech Support