Positioning elements with internal thread / GN 409.2

Positioning elements with internal thread / GN 409.2
  • Promotional pricing
  • Volume Discount
Positioning elements GN 409.2 with female thread are designed for use as locating plungers, stops and thrust blocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
409.2-15-M8-B
409.2-15-M8-K
409.2-15-M8-R
409.2-20-M10-B
409.2-20-M10-K
409.2-20-M10-R
409.2-20-M12-B
409.2-20-M12-K
409.2-20-M12-R
409.2-25-M8-B
409.2-25-M8-K
409.2-25-M8-R
409.2-25-M12-B
409.2-25-M12-K
409.2-25-M12-R
409.2-30-M10-B
409.2-30-M10-K
409.2-30-M10-R
409.2-30-M12-B
409.2-30-M12-K
409.2-30-M12-R
409.2-30-M16-B
409.2-30-M16-K
409.2-30-M16-R
409.2-40-M10-B
409.2-40-M10-K
409.2-40-M10-R
409.2-40-M12-B
409.2-40-M12-K
409.2-40-M12-R
409.2-50-M12-B
409.2-50-M12-K
409.2-50-M12-R
409.2-50-M16-B
409.2-50-M16-K
409.2-50-M16-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Height h Surface pressure form

18.82 €

1 Available 7 Days M 815B, Smooth contact face

15.46 €

1 Available 7 Days M 815K, Spherical contact face

18.80 €

1 Available 7 Days M 815R, Serrated contact face

20.12 €

9.26 €

1 Available Same day

Stock

M 1020B, Smooth contact face

16.66 €

1 Available 7 Days M 1020K, Spherical contact face

19.38 €

1 Available 7 Days M 1020R, Serrated contact face

19.66 €

1 Available 7 Days M 1220B, Smooth contact face

16.90 €

1 Available 7 Days M 1220K, Spherical contact face

18.86 €

1 Available 7 Days M 1220R, Serrated contact face

19.30 €

1 Available 7 Days M 825B, Smooth contact face

15.80 €

1 Available 7 Days M 825K, Spherical contact face

18.98 €

1 Available 7 Days M 825R, Serrated contact face

20.12 €

1 Available 7 Days M 1225B, Smooth contact face

17.10 €

1 Available 7 Days M 1225K, Spherical contact face

19.36 €

1 Available 7 Days M 1225R, Serrated contact face

21.00 €

1 Available 7 Days M 1030B, Smooth contact face

17.38 €

1 Available 7 Days M 1030K, Spherical contact face

19.88 €

1 Available 7 Days M 1030R, Serrated contact face

20.70 €

1 Available 7 Days M 1230B, Smooth contact face

18.30 €

1 Available 7 Days M 1230K, Spherical contact face

19.80 €

1 Available 7 Days M 1230R, Serrated contact face

52.52 €

1 Available 7 Days M 1630B, Smooth contact face

38.10 €

1 Available 7 Days M 1630K, Spherical contact face

49.06 €

1 Available 7 Days M 1630R, Serrated contact face

21.92 €

1 Available 7 Days M 1040B, Smooth contact face

18.30 €

1 Available 7 Days M 1040K, Spherical contact face

20.32 €

1 Available 7 Days M 1040R, Serrated contact face

21.82 €

1 Available 7 Days M 1240B, Smooth contact face

19.90 €

1 Available 7 Days M 1240K, Spherical contact face

21.56 €

1 Available 7 Days M 1240R, Serrated contact face

22.82 €

1 Available 7 Days M 1250B, Smooth contact face

20.48 €

1 Available 7 Days M 1250K, Spherical contact face

22.22 €

1 Available 7 Days M 1250R, Serrated contact face

57.96 €

1 Available 7 Days M 1650B, Smooth contact face

39.98 €

1 Available 7 Days M 1650K, Spherical contact face

51.26 €

1 Available 7 Days M 1650R, Serrated contact face

Loading...

  1. 1

Tech Support