Quick release star knobs, Plastic

Quick release star knobs, Plastic
  • Volume Discount
Quick release star knobs GN 6336.3 are used in such applications where the knob has to be completely removed after the releasing operation and refitted rapidly for re-clamping.
The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for meshing of the two threads on nut and spindle. The knob will then have to be turned only by fraction of a rotation to achieve clamping.
Functional safety exists only if the clamping surface lies at a right angle to the threaded bolt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336.3-40-M8
6336.3-50-M10
6336.3-63-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1

6.28 €

1 Available 3 Days 40M 8

8.12 €

1 Available 7 Days 50M 10

13.72 €

1 Available 7 Days 63M 12

Loading...

  1. 1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support