Configure
  • Material of the magnet
  • Diameter d/d1(mm)
  • Thread d2
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 7 working days

Retaining magnets with threaded stud

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

Material of the magnet

Diameter d/d1

(mm)

Thread d2

Minimum order quantity
HF-Hard ferrite
10
M 3
1 pieces
HF-Hard ferrite
13
M 3
1 pieces
HF-Hard ferrite
16
M 3
1 pieces
HF-Hard ferrite
20
M 3
1 pieces
HF-Hard ferrite
25
M 4
1 pieces
HF-Hard ferrite
32
M 4
1 pieces
HF-Hard ferrite
47
M 6
1 pieces
HF-Hard ferrite
63
M 6
1 pieces
ND-NdFeB
10
M 4
1 pieces
ND-NdFeB
13
M 5
1 pieces
ND-NdFeB
16
M 6
1 pieces
ND-NdFeB
20
M 6
1 pieces
ND-NdFeB
25
M 6
1 pieces
ND-NdFeB
32
M 6
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.76 €
( 3.28 € )
7 working days
2.98 €
( 3.55 € )
7 working days
3.18 €
( 3.78 € )
3 working days
3.38 €
( 4.02 € )
4 working days
3.76 €
( 4.47 € )
7 working days
4.20 €
( 5.00 € )
4 working days
6.78 €
( 8.07 € )
7 working days
13.40 €
( 15.95 € )
7 working days
3.50 €
( 4.17 € )
7 working days
3.72 €
( 4.43 € )
7 working days
4.48 €
( 5.33 € )
7 working days
6.60 €
( 7.85 € )
4 working days
9.58 €
( 11.40 € )
7 working days
13.56 €
( 16.14 € )
7 working days

More Information

Basic information

Retaining magnets GN 50.3 are a shielded magnetic system.