Retractable handles Retractable Plastic / Stainless Steel

Retractable handles Retractable Plastic / Stainless Steel
  • Volume Discount
Retractable handles GN 598.5 are suitable when the handle must be withdrawn during automatic operations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
598.5-KU-23
598.5-KU-26
598.5-KU-28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball / Handle diameter d1
(mm)

40.30 €

1 Available 5 Days 23

43.66 €

1 Available 5 Days 26

58.64 €

1 Available 5 Days 28

Loading...

  1. 1

Basic information

Material KU-Plastic

Tech Support