Revolving handles Steel, Aluminium, Plastic (98-AL-20-D)

Revolving handles Steel, Aluminium, Plastic 98-AL-20-D
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 98-AL-20-D

Brand: GANTER

Price: 15.38

Delivery time: 7 Days


Technical Data:

Ball / Handle diameter d1: 20 mm

Material: AL-Aluminum

Type: D, with plain shaft


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

98-AL-20-D

Part Number
98-AL-20-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball / Handle diameter d1
(mm)
Material Type

15.38 €

1 Available 7 Days 20AL-AluminumD, with plain shaft

Loading...

  1. 1

This page is Revolving handles Steel, Aluminium, Plastic, part number 98-AL-20-D.
You can find the detail information about specifications and dimensions on part number 98-AL-20-D.

Variation of this product

Part Number
98-AL-16-D
98-AL-16-E
98-AL-20-E
98-AL-25-D
98-AL-25-E
98-AL-32-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball / Handle diameter d1
(mm)
Material Type

14.56 €

1 Available 7 Days 16AL-AluminumD, with plain shaft

14.56 €

1 Available 7 Days 16AL-AluminumE, with threaded rod

15.38 €

1 Available Same day

Stock

20AL-AluminumE, with threaded rod

18.70 €

1 Available 7 Days 25AL-AluminumD, with plain shaft

18.70 €

1 Available 7 Days 25AL-AluminumE, with threaded rod

25.36 €

1 Available 7 Days 32AL-AluminumD, with plain shaft

Tech Support