Revolving Stainless Steel-Handles

Revolving Stainless Steel-Handles
  • Promotional pricing
  • Volume Discount
Typical in design are the revolving Stainless Steel-Handles GN 798.1 with their stepped shape consisting of two cylinders giving the operator a better grip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
798.1-NI-18-M6
798.1-NI-18-M8
798.1-NI-22-M8
798.1-NI-22-M10
798.1-NI-24-M8
798.1-NI-24-M10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Ball / Handle diameter d1
(mm)

18.20 €

9.65 €

1 Available Same day

Stock

M618

18.54 €

9.83 €

1 Available Same day

Stock

M818

24.20 €

9.92 €

1 Available Same day

Stock

M822

24.20 €

9.92 €

1 Available Same day

Stock

M1022

26.32 €

13.95 €

1 Available Same day

Stock

M824

26.66 €

14.13 €

1 Available Same day

Stock

M1024

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support