Rotary clamping latches, Latch distance adjustable

Rotary clamping latches, Latch distance adjustable
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The rotary clamping latches GN 516.1 have a closing mechanism which transfers the rotary movement of the operating element (key) into a 90° turn and then into a 6 mm linear stroke.
This mechanism is designed for common applications such as making a tight and vibration-proof interlock in the end position (retaining position) in connection with the protective cap.
A 10 mm adjustment within the latch distances A1 ... A4 can be achieved by the set screw M6. This covers a clamping range from 1 to 41 mm consistently.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
516.1-DK-A1
516.1-DK-A2
516.1-DK-A3
516.1-DK-A4
516.1-HG-A1
516.1-HG-A2
516.1-HG-A3
516.1-HG-A4
516.1-KG-A1
516.1-KG-A2
516.1-KG-A3
516.1-KG-A4
516.1-RG-A1
516.1-RG-A2
516.1-RG-A3
516.1-RG-A4
516.1-SCH-A1
516.1-SCH-A2
516.1-SCH-A3
516.1-SCH-A4
516.1-VDE-A1
516.1-VDE-A2
516.1-VDE-A3
516.1-VDE-A4
516.1-VK7-A1
516.1-VK7-A2
516.1-VK7-A3
516.1-VK7-A4
516.1-VK8-A1
516.1-VK8-A2
516.1-VK8-A3
516.1-VK8-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Latch distance A Type

17.32 €

12.12 €

1 Available Same day

Stock

A 1DK, Operation with triangular spindle (DK7)

17.32 €

1 Available 3 Days A 2DK, Operation with triangular spindle (DK7)

17.72 €

12.40 €

1 Available Same day

Stock

A 3DK, Operation with triangular spindle (DK7)

17.66 €

12.36 €

1 Available Same day

Stock

A 4DK, Operation with triangular spindle (DK7)

21.00 €

14.70 €

1 Available Same day

Stock

A 1HG, Operation with lever

20.90 €

14.63 €

1 Available Same day

Stock

A 2HG, Operation with lever

21.28 €

14.90 €

1 Available Same day

Stock

A 3HG, Operation with lever

21.28 €

1 Available 7 Days A 4HG, Operation with lever

20.96 €

14.67 €

1 Available Same day

Stock

A 1KG, Operation with wrench

20.96 €

14.67 €

1 Available Same day

Stock

A 2KG, Operation with wrench

21.30 €

14.91 €

1 Available Same day

Stock

A 3KG, Operation with wrench

21.30 €

14.91 €

1 Available Same day

Stock

A 4KG, Operation with wrench

22.28 €

1 Available 7 Days A 1RG, Operation with knurled knob GN 7336

22.38 €

15.67 €

1 Available Same day

Stock

A 2RG, Operation with knurled knob GN 7336

22.58 €

15.81 €

1 Available Same day

Stock

A 3RG, Operation with knurled knob GN 7336

22.58 €

1 Available 7 Days A 4RG, Operation with knurled knob GN 7336

17.36 €

12.15 €

1 Available Same day

Stock

A 1SCH, Operation with slot

17.28 €

12.10 €

1 Available Same day

Stock

A 2SCH, Operation with slot

17.68 €

12.38 €

1 Available Same day

Stock

A 3SCH, Operation with slot

17.68 €

12.38 €

1 Available Same day

Stock

A 4SCH, Operation with slot

17.32 €

12.12 €

1 Available Same day

Stock

A 1VDE, Operation with double bit

17.32 €

12.12 €

1 Available Same day

Stock

A 2VDE, Operation with double bit

17.72 €

1 Available 7 Days A 3VDE, Operation with double bit

17.66 €

12.36 €

1 Available Same day

Stock

A 4VDE, Operation with double bit

17.32 €

12.12 €

1 Available Same day

Stock

A 1VK7, Operation with square spindle A/F7

17.32 €

12.12 €

1 Available Same day

Stock

A 2VK7, Operation with square spindle A/F7

17.72 €

12.40 €

1 Available Same day

Stock

A 3VK7, Operation with square spindle A/F7

17.66 €

12.36 €

1 Available Same day

Stock

A 4VK7, Operation with square spindle A/F7

17.32 €

12.12 €

1 Available Same day

Stock

A 1VK8, Operation with square spindle A/F8

17.32 €

12.12 €

1 Available Same day

Stock

A 2VK8, Operation with square spindle A/F8

17.72 €

12.40 €

1 Available Same day

Stock

A 3VK8, Operation with square spindle A/F8

17.66 €

12.36 €

1 Available Same day

Stock

A 4VK8, Operation with square spindle A/F8

Loading...

  1. 1

Tech Support