Rotary clamping latches, Stainless Steel

Rotary clamping latches, Stainless Steel
  • Volume Discount
The Stainless Steel-Rotary clamping latches GN 516.5 have a closing mechanism which transfers the rotary movement of the operating element / key into a 90° turn and then into a 6 mm linear stroke.
This mechanism is designed for common applications such as making a tight and vibration-proof interlock in the end position (retaining position) in connection with an elastic element (door / casing seal).
9 latches with different cranks will cover latch distances (retaining zones) of between 19 and 41 mm. If the measured retaining position lies between two latch distances A, the next smaller value must be selected.
The rotary clamping latches GN 516.5 are supplied with the latch enclosed loose.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
516.5-HG-19
516.5-HG-23
516.5-HG-27
516.5-HG-31
516.5-HG-33
516.5-HG-35
516.5-HG-37
516.5-HG-39
516.5-HG-41
516.5-KG-19
516.5-KG-23
516.5-KG-27
516.5-KG-31
516.5-KG-33
516.5-KG-35
516.5-KG-37
516.5-KG-39
516.5-KG-41
516.5-RG-19
516.5-RG-23
516.5-RG-27
516.5-RG-31
516.5-RG-33
516.5-RG-35
516.5-RG-37
516.5-RG-39
516.5-RG-41
516.5-SCH-19
516.5-SCH-23
516.5-SCH-27
516.5-SCH-31
516.5-SCH-33
516.5-SCH-35
516.5-SCH-37
516.5-SCH-39
516.5-SCH-41
516.5-VDE-19
516.5-VDE-23
516.5-VDE-27
516.5-VDE-31
516.5-VDE-33
516.5-VDE-35
516.5-VDE-37
516.5-VDE-39
516.5-VDE-41
516.5-VK8-19
516.5-VK8-23
516.5-VK8-27
516.5-VK8-31
516.5-VK8-33
516.5-VK8-35
516.5-VK8-37
516.5-VK8-39
516.5-VK8-41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length A Type

100.80 €

1 Available 5 Days 19HG, Operation with lever

100.80 €

1 Available 5 Days 23HG, Operation with lever

100.80 €

1 Available 5 Days 27HG, Operation with lever

100.80 €

1 Available 5 Days 31HG, Operation with lever

100.80 €

1 Available 5 Days 33HG, Operation with lever

100.80 €

1 Available 5 Days 35HG, Operation with lever

100.80 €

1 Available 5 Days 37HG, Operation with lever

100.80 €

1 Available 5 Days 39HG, Operation with lever

100.80 €

1 Available 5 Days 41HG, Operation with lever

100.80 €

1 Available 5 Days 19KG, Operation with wrench

100.80 €

1 Available 5 Days 23KG, Operation with wrench

100.80 €

1 Available 5 Days 27KG, Operation with wrench

100.80 €

1 Available 5 Days 31KG, Operation with wrench

100.80 €

1 Available 5 Days 33KG, Operation with wrench

100.80 €

1 Available 5 Days 35KG, Operation with wrench

100.80 €

1 Available 5 Days 37KG, Operation with wrench

100.80 €

1 Available 5 Days 39KG, Operation with wrench

100.80 €

1 Available 5 Days 41KG, Operation with wrench

102.00 €

1 Available 5 Days 19RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 23RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 27RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 31RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 33RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 35RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 37RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 39RG, Operation with knurled knob GN 7336

102.00 €

1 Available 5 Days 41RG, Operation with knurled knob GN 7336

96.48 €

1 Available 5 Days 19SCH, Operation with slot

96.48 €

1 Available 5 Days 23SCH, Operation with slot

96.48 €

1 Available 5 Days 27SCH, Operation with slot

96.48 €

1 Available 5 Days 31SCH, Operation with slot

96.48 €

1 Available 5 Days 33SCH, Operation with slot

96.48 €

1 Available 5 Days 35SCH, Operation with slot

96.48 €

1 Available 5 Days 37SCH, Operation with slot

96.48 €

1 Available 5 Days 39SCH, Operation with slot

96.48 €

1 Available 5 Days 41SCH, Operation with slot

96.44 €

1 Available 5 Days 19VDE, Operation with double bit

96.44 €

1 Available 5 Days 23VDE, Operation with double bit

96.44 €

1 Available 5 Days 27VDE, Operation with double bit

96.44 €

1 Available 5 Days 31VDE, Operation with double bit

96.44 €

1 Available 5 Days 33VDE, Operation with double bit

96.44 €

1 Available 5 Days 35VDE, Operation with double bit

96.44 €

1 Available 5 Days 37VDE, Operation with double bit

96.44 €

1 Available 5 Days 39VDE, Operation with double bit

96.44 €

1 Available 5 Days 41VDE, Operation with double bit

96.26 €

1 Available 5 Days 19VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 23VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 27VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 31VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 33VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 35VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 37VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 39VK8, Operation with square spindle A/F8

96.26 €

1 Available 5 Days 41VK8, Operation with square spindle A/F8

Loading...

  1. 1

Tech Support