Rotary clamping latches, Zinc die casting

Rotary clamping latches, Zinc die casting
  • Volume Discount
The outstanding feature of the rotary clamping latches GN 116.1 is their wide clamping range of 12 mm, with the 5 keys A1 to A5 covering a clamping range of 4 to 46 mm with broad overlap. This configuration allows large closing strokes within the individual key spacings, e.g. in connection with seals.
With the permissible tightening torque of 2 Nm for the clamping screw, the key generates a closing force of approx. 300 Nm at the key.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
116.1-DK-A1
116.1-DK-A2
116.1-DK-A3
116.1-DK-A4
116.1-DK-A5
116.1-RG-A1
116.1-RG-A2
116.1-RG-A3
116.1-RG-A4
116.1-RG-A5
116.1-SK6-A1
116.1-SK6-A2
116.1-SK6-A3
116.1-SK6-A4
116.1-SK6-A5
116.1-VDE-A1
116.1-VDE-A2
116.1-VDE-A3
116.1-VDE-A4
116.1-VDE-A5
116.1-VK7-A1
116.1-VK7-A2
116.1-VK7-A3
116.1-VK7-A4
116.1-VK7-A5
116.1-VK8-A1
116.1-VK8-A2
116.1-VK8-A3
116.1-VK8-A4
116.1-VK8-A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping range A Type

24.50 €

1 Available 7 Days A 1DK, Operation with triangular spindle (DK7)

24.62 €

1 Available 7 Days A 2DK, Operation with triangular spindle (DK7)

23.22 €

1 Available 7 Days A 3DK, Operation with triangular spindle (DK7)

24.76 €

1 Available 7 Days A 4DK, Operation with triangular spindle (DK7)

24.62 €

1 Available 7 Days A 5DK, Operation with triangular spindle (DK7)

29.72 €

1 Available 7 Days A 1RG, Operation with knurled knob GN 7336

29.88 €

1 Available 7 Days A 2RG, Operation with knurled knob GN 7336

28.02 €

1 Available 7 Days A 3RG, Operation with knurled knob GN 7336

29.88 €

1 Available 7 Days A 4RG, Operation with knurled knob GN 7336

29.88 €

1 Available 7 Days A 5RG, Operation with knurled knob GN 7336

25.32 €

1 Available 7 Days A 1SK6, Operation with hexagon A/F6

25.42 €

1 Available 7 Days A 2SK6, Operation with hexagon A/F6

23.82 €

1 Available 7 Days A 3SK6, Operation with hexagon A/F6

25.42 €

1 Available 7 Days A 4SK6, Operation with hexagon A/F6

25.32 €

1 Available 7 Days A 5SK6, Operation with hexagon A/F6

26.20 €

1 Available 7 Days A 1VDE, Operation with double bit

26.32 €

1 Available 7 Days A 2VDE, Operation with double bit

24.72 €

1 Available 7 Days A 3VDE, Operation with double bit

26.32 €

1 Available 7 Days A 4VDE, Operation with double bit

26.32 €

1 Available 7 Days A 5VDE, Operation with double bit

25.10 €

1 Available 7 Days A 1VK7, Operation with square spindle A/F7

25.22 €

1 Available 7 Days A 2VK7, Operation with square spindle A/F7

23.68 €

1 Available 7 Days A 3VK7, Operation with square spindle A/F7

25.22 €

1 Available 7 Days A 4VK7, Operation with square spindle A/F7

25.22 €

1 Available 7 Days A 5VK7, Operation with square spindle A/F7

25.72 €

1 Available 7 Days A 1VK8, Operation with square spindle A/F8

25.82 €

1 Available 7 Days A 2VK8, Operation with square spindle A/F8

24.22 €

1 Available 7 Days A 3VK8, Operation with square spindle A/F8

25.82 €

1 Available 7 Days A 4VK8, Operation with square spindle A/F8

25.72 €

1 Available 7 Days A 5VK8, Operation with square spindle A/F8

Loading...

  1. 1

Tech Support