Configure
  • Width b
  • Length l1
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 7 working days

Rotary plates, Aluminium

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Width b

Length l1

Minimum order quantity
30
41
1 pieces
50
67
1 pieces
80
105
1 pieces
120
145
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
487.20 €
( 579.77 € )
7 working days
487.20 €
( 579.77 € )
7 working days
575.80 €
( 685.20 € )
7 working days
778.80 €
( 926.77 € )
7 working days

More Information

Basic information

GN 900.5 rotary plates allow rotation of one of the adjustable slide units at an offset angle to the other. This offers an additional possible axis configuration.
The alternative adaptor consists of two plates connected together in the center so they may be rotated. The lower plate is clamped to the lower sliding part, while the upper one is clamped to the stationary base of the upper sliding unit.
All parts required are included.