Configure
  • Ball / Handle diameter d1(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 7 working days

Safety retractable handles Steel retractable handles

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Ball / Handle diameter d1

(mm)

Minimum order quantity
22
1 pieces
24
1 pieces
25
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.68 €
( 40.08 € )
7 working days
34.42 €
( 40.96 € )
7 working days
35.96 €
( 42.79 € )
7 working days

More Information

Basic information

Safety retractable handles GN 798.7 are suitable for applications where the handle must not remain in the operating position.

In order to bring the handle into the operating position it has to be turned first through 90° to a stop against a torsion spring and then it is pushed against spring pressure into its hold position.
By maintaining the forward thrust on the handle, the handwheel can easily be rotated.

When releasing the handle, the springs return it back to the retracted position.