Serrated locking plates, Stainless Steel

Serrated locking plates, Stainless Steel
  • Volume Discount
With the aid of Stainless Steel-Serrated locking plates GN 187.4 standard components can be interlocked and firmly set at a defined angle.
The angular position of the fixing bores in relation to the serrations is not defined in the standard design. The exact positioning is available as special design.
The range of designs makes these plates adapt-able for almost any application in this particular field. To complement these serrated locking plates, accessories such as guide pots GN 187.1 and thrust springs GN 187.2 are useful additional standard parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
187.4-22-48-A-NI
187.4-22-48-B-NI
187.4-22-48-C-NI
187.4-22-48-D-NI
187.4-22-48-E-NI
187.4-22-60-A-NI
187.4-22-60-B-NI
187.4-22-60-C-NI
187.4-22-60-D-NI
187.4-22-60-E-NI
187.4-27-48-A-NI
187.4-27-48-B-NI
187.4-27-48-C-NI
187.4-27-48-D-NI
187.4-27-48-E-NI
187.4-27-60-A-NI
187.4-27-60-B-NI
187.4-27-60-C-NI
187.4-27-60-D-NI
187.4-27-60-E-NI
187.4-32-48-A-NI
187.4-32-48-B-NI
187.4-32-48-C-NI
187.4-32-48-D-NI
187.4-32-48-E-NI
187.4-32-60-A-NI
187.4-32-60-B-NI
187.4-32-60-C-NI
187.4-32-60-D-NI
187.4-32-60-E-NI
187.4-40-48-A-NI
187.4-40-48-B-NI
187.4-40-48-C-NI
187.4-40-48-D-NI
187.4-40-48-E-NI
187.4-40-60-A-NI
187.4-40-60-B-NI
187.4-40-60-C-NI
187.4-40-60-D-NI
187.4-40-60-E-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Number of teeth z Type Weight
(kg)

20.30 €

1 Available Same day

Stock

2248A-with tapped hole in the center, with two countersunk holes for cap screws0.012

19.30 €

1 Available 5 Days 2248B-with drilling in the center, with two countersunk holes for cap screws0.020

20.30 €

1 Available Same day

Stock

2248C-with tapped hole in the center, with two tapped mounting holes0.020

20.30 €

1 Available 5 Days 2248D-with drilling in the center, with two tapped mounting holes0.011

11.86 €

1 Available 5 Days 2248E-without drillings, blank, not hardened0.015

20.30 €

1 Available 5 Days 2260A-with tapped hole in the center, with two countersunk holes for cap screws0.015

19.30 €

1 Available 5 Days 2260B-with drilling in the center, with two countersunk holes for cap screws0.016

20.30 €

1 Available 5 Days 2260C-with tapped hole in the center, with two tapped mounting holes0.016

20.30 €

1 Available 5 Days 2260D-with drilling in the center, with two tapped mounting holes0.016

11.86 €

1 Available 5 Days 2260E-without drillings, blank, not hardened0.016

21.28 €

1 Available 5 Days 2748A-with tapped hole in the center, with two countersunk holes for cap screws0.020

20.14 €

1 Available 5 Days 2748B-with drilling in the center, with two countersunk holes for cap screws0.020

21.28 €

1 Available 5 Days 2748C-with tapped hole in the center, with two tapped mounting holes0.024

21.28 €

1 Available 5 Days 2748D-with drilling in the center, with two tapped mounting holes0.024

11.96 €

1 Available 5 Days 2748E-without drillings, blank, not hardened0.027

21.28 €

1 Available 5 Days 2760A-with tapped hole in the center, with two countersunk holes for cap screws0.024

20.14 €

1 Available 5 Days 2760B-with drilling in the center, with two countersunk holes for cap screws0.024

21.28 €

1 Available 5 Days 2760C-with tapped hole in the center, with two tapped mounting holes0.020

21.28 €

1 Available 5 Days 2760D-with drilling in the center, with two tapped mounting holes0.020

11.96 €

1 Available 5 Days 2760E-without drillings, blank, not hardened0.026

26.10 €

1 Available 5 Days 3248A-with tapped hole in the center, with two countersunk holes for cap screws0.035

25.14 €

1 Available 5 Days 3248B-with drilling in the center, with two countersunk holes for cap screws0.035

26.10 €

1 Available 5 Days 3248C-with tapped hole in the center, with two tapped mounting holes0.039

25.64 €

1 Available 5 Days 3248D-with drilling in the center, with two tapped mounting holes0.039

14.28 €

1 Available 5 Days 3248E-without drillings, blank, not hardened0.045

26.10 €

1 Available 5 Days 3260A-with tapped hole in the center, with two countersunk holes for cap screws0.041

25.14 €

1 Available 5 Days 3260B-with drilling in the center, with two countersunk holes for cap screws0.041

26.10 €

1 Available 5 Days 3260C-with tapped hole in the center, with two tapped mounting holes0.044

25.64 €

1 Available 5 Days 3260D-with drilling in the center, with two tapped mounting holes0.044

14.28 €

1 Available 5 Days 3260E-without drillings, blank, not hardened0.045

30.40 €

1 Available Same day

Stock

4048A-with tapped hole in the center, with two countersunk holes for cap screws0.100

29.84 €

1 Available 5 Days 4048B-with drilling in the center, with two countersunk holes for cap screws0.071

30.40 €

1 Available 5 Days 4048C-with tapped hole in the center, with two tapped mounting holes0.078

29.84 €

1 Available 5 Days 4048D-with drilling in the center, with two tapped mounting holes0.077

15.18 €

1 Available 4 Days 4048E-without drillings, blank, not hardened0.088

30.40 €

1 Available 5 Days 4060A-with tapped hole in the center, with two countersunk holes for cap screws0.084

29.84 €

1 Available 5 Days 4060B-with drilling in the center, with two countersunk holes for cap screws0.080

30.40 €

1 Available 5 Days 4060C-with tapped hole in the center, with two tapped mounting holes0.080

29.84 €

1 Available 5 Days 4060D-with drilling in the center, with two tapped mounting holes0.080

15.18 €

1 Available 5 Days 4060E-without drillings, blank, not hardened0.086

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support