Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order (Spherical, Stainless Steel A1)![]() | 1 | d1 |
2 | Type | |
3 | Material |
How to order (Spherical, Stainless Steel A1)![]() | 1 | d2 |
2 | Type | |
3 | Material |
![]() | ![]() | |||||||||||
d1 H13 | d2 H13 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | h4 | r | ||
Type C | Type D | Screw | ||||||||||
St. Steel NI | St. Steel A4 | St. Steel NI | St. Steel A4 | |||||||||
6.4 | 6.4 | 7.1 | 7.1 | 12 | 12 | 11 | M 6 | 0.7 | 2.3 | 2.8 | 4.2 | 9 |
8.4 | 8.4 | 9.6 | 9.6 | 17 | 17 | 14.5 | M 8 | 0.6 | 3.2 | 3.5 | 5.6 | 12 |
10.5 | 10.5 | 12 | 12 | 21 | 21 | 18.5 | M 10 | 0.8 | 4 | 4.2 | 6.5 | 15 |
13 | 13 | 14.2 | 14.2 | 24 | 24 | 20 | M 12 | 1.1 | 4.6 | 5 | 8 | 17 |
17 | 17 | 19 | 19 | 30 | 30 | 26 | M 16 | 1.3 | 5.3 | 6.2 | 9.6 | 22 |
21 | 21 | 23.2 | 23.2 | 36 | 36 | 31 | M 20 | 2 | 6.3 | 7.5 | 11.7 | 27 |
25 | 25 | 28 | 28 | 44 | 44 | 37 | M 24 | 2.4 | 8.2 | 9.5 | 15.2 | 32 |
31 | 31 | 35 | 35 | 56 | 56 | 49 | M 30 | 3.6 | 11.2 | 12 | 19.2 | 41 |
37 | - | 42 | - | 68 | 68 | 60 | M 36 | 4.6 | 14 | 15 | 23.5 | 50 |
43 | - | 49 | - | 78 | 78 | 70 | M 42 | 6.5 | 17 | 18 | 29 | 58 |
50 | - | 56 | - | 92 | 92 | 82 | M 48 | 8 | 21 | 22 | 35.5 | 67 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Bore diameter d1 | Bore diameter d2 | Type | |
---|---|---|---|---|---|---|---|---|
1.18 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | 6.4 | - | C- male | |
0.92 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | 6.4 | - | C- male | |
1.48 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | - | 7.1 | D- female with d°°4°° = d°°3°° | |
1.42 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | - | 7.1 | D- female with d°°4°° = d°°3°° | |
1.82 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | 8.4 | - | C- male | |
1.70 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | 8.4 | - | C- male | |
2.10 € 1.11 € | 1 | Available |
Same day
Stock | [Stainless Steel] A4- Stainless Steel | - | 9.6 | D- female with d°°4°° = d°°3°° | |
1.76 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | - | 9.6 | D- female with d°°4°° = d°°3°° | |
2.52 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | 10.5 | - | C- male | |
2.22 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | 10.5 | - | C- male | |
2.96 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | - | 12 | D- female with d°°4°° = d°°3°° | |
2.28 € | 1 | Available | 4 Days | [Stainless Steel] NI-Stainless Steel | - | 12 | D- female with d°°4°° = d°°3°° | |
3.48 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | 13 | - | C- male | |
2.82 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | 13 | - | C- male | |
3.78 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | - | 14.2 | D- female with d°°4°° = d°°3°° | |
2.86 € | 1 | Available | 4 Days | [Stainless Steel] NI-Stainless Steel | - | 14.2 | D- female with d°°4°° = d°°3°° | |
5.92 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | 17 | - | C- male | |
4.82 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | 17 | - | C- male | |
6.32 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | - | 19 | D- female with d°°4°° = d°°3°° | |
5.10 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | - | 19 | D- female with d°°4°° = d°°3°° | |
8.66 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | 21 | - | C- male | |
6.48 € 3.43 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | 21 | - | C- male | |
9.20 € | 1 | Available | 7 Days | [Stainless Steel] A4- Stainless Steel | - | 23.2 | D- female with d°°4°° = d°°3°° | |
7.18 € 3.81 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | - | 23.2 | D- female with d°°4°° = d°°3°° | |
11.82 € 6.26 € | 1 | Available |
Same day
Stock | [Stainless Steel] A4- Stainless Steel | 25 | - | C- male | |
10.48 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | 25 | - | C- male | |
13.26 € 7.03 € | 1 | Available |
Same day
Stock | [Stainless Steel] A4- Stainless Steel | - | 28 | D- female with d°°4°° = d°°3°° | |
11.32 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | - | 28 | D- female with d°°4°° = d°°3°° | |
20.82 € 11.03 € | 1 | Available |
Same day
Stock | [Stainless Steel] A4- Stainless Steel | 31 | - | C- male | |
18.36 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | 31 | - | C- male | |
23.10 € 12.24 € | 1 | Available |
Same day
Stock | [Stainless Steel] A4- Stainless Steel | - | 35 | D- female with d°°4°° = d°°3°° | |
20.06 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | - | 35 | D- female with d°°4°° = d°°3°° | |
30.02 € 15.91 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | 37 | - | C- male | |
31.42 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | - | 42 | D- female with d°°4°° = d°°3°° | |
47.36 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | 43 | - | C- male | |
49.02 € | 1 | Available | 7 Days | [Stainless Steel] NI-Stainless Steel | - | 49 | D- female with d°°4°° = d°°3°° | |
72.62 € 38.49 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | 50 | - | C- male | |
75.78 € 40.16 € | 1 | Available |
Same day
Stock | [Stainless Steel] NI-Stainless Steel | - | 56 | D- female with d°°4°° = d°°3°° |
Loading...
Configure
Stock
Basic Attributes
Material
Bore diameter d1
Bore diameter d2
Type
Type
Filter by standard shipping days
Optional Attributes