Spiral retaining cables

Spiral retaining cables
  • Volume Discount
Spiral retaining cables GN 111.4 are used in connection with low weight elements e. g. ball lock pins and pins with axial lock.
They are distinguished for a large "usable length".
The key rings are supplied mounted. Both rings have the same Ø d1.
The details on static loads are guide values given without warranty.
Suitable for ball lock pins and locking pins with axial lock:
* GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 214.2, GN 214.3, GN 214.6
for pins Ø 5, Ø 6, Ø 8
and
* GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2
for all pins
** GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 214.2, GN 214.3, GN 214.6
for pins Ø 10, Ø 12, Ø 16, Ø 20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 111.4 / Spiral Retaining Cables with Two Key Rings

Information


Spiral retaining cables GN 111.4 are used in connection with low weight elements e. g. pins with axial lock and ball lock pins.
They are distinguished for a large "usalbe length".
The key rings are supplied mounted. Both rings have the same Ø d1.
The details on static loads are guide values given without warranty.

see also...
• Ball chains GN 111
• Stainless Steel-Ball chains GN 111.5
• Stainless Steel-Retaining cables GN 111.2
• Stainless Steel-Key rings GN 111.3

How to Order

How to order
1l1
2d1

Specification                                           

• Spiral retaining cable
  Plastic (Polyuretan PUR)
  Black
• Fixing loop
  Copper, tin-plated
• Key rings
  Stainless Steel
• RoHS compliant

Accessory

• The key rings are supplied with code no. 
  GN 111.3-d1.

Dimensions

     
l1 ±3
 
d1
 
l2 max. ≈
 
d2
 
Static load in N ≈Suitable for locking pins with axial lock and ball lock pins
 
with key ringwithout key ring
5014*25015060* GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 214.2, GN 214.3, GN 214.6
for pins Ø 5, Ø 6, Ø 8
and
* GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2
for all pins
** GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 214.2, GN 214.3, GN 214.6
for pins Ø 10, Ø 12, Ø 16, Ø 20

 
5018**2501,36060
50242501,56060
10014*50015060
10018**5001,36060
100245001,56060
20014*100015060
20018**10001,36060
2002410001,56060
 
Part Number
111.4-50-14
111.4-50-18
111.4-50-24
111.4-100-14
111.4-100-18
111.4-100-24
111.4-200-14
111.4-200-18
111.4-200-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ring diameter d1 Cable length l1

5.02 €

1 Available 7 Days 1450

5.18 €

1 Available 7 Days 1850

5.38 €

1 Available 7 Days 2450

5.70 €

1 Available Same day

Stock

14100

5.82 €

1 Available 7 Days 18100

6.02 €

1 Available 7 Days 24100

6.60 €

1 Available Same day

Stock

14200

6.70 €

1 Available 7 Days 18200

6.90 €

1 Available 7 Days 24200

Loading...

  1. 1

Tech Support