Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | Type | |
3 | Identification |
d1 | d2 | d3 | d4 | e | l1 | l2 | l3 | l4 | r | s1 | s2 | s3 | t min. | Spring load in N ≈ | |||
standard Identification no. 1 | high Identification no. 2 | ||||||||||||||||
initial | end | initial | end | ||||||||||||||
M 12 x 1.5 | 9 | M 4 | 7.6 | 6.5 | 28 | 19 | 3 | 6 | 4.5 | 6 | 8 | 4 | 8 | 16 | 35 | 18 | 56 |
M 16 x 1.5 | 12 | M 5 | 8.8 | 7.8 | 38 | 27 | 3 | 8 | 6 | 7 | 10 | 6 | 10 | 25 | 71 | 45 | 125 |
M 20 x 1.5 | 14.5 | M 6 | 11.4 | 10 | 47 | 33 | 4 | 10 | 7.2 | 9 | 12 | 8 | 12 | 40 | 130 | 65 | 200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 | Type | Identification | |
---|---|---|---|---|---|---|---|
7.68 € | 1 | Available |
Same day
Stock | M 12 x 1,5 | H, Semi-spherical, Steel | 1, standard spring load | |
7.68 € 4.07 € | 1 | Available |
Same day
Stock | M 12 x 1,5 | H, Semi-spherical, Steel | 2, high spring load | |
8.08 € | 1 | Available |
Same day
Stock | M 12 x 1,5 | I, Female thread | 1, standard spring load | |
8.08 € | 1 | Available | 7 Days | M 12 x 1,5 | I, Female thread | 2, high spring load | |
7.62 € | 1 | Available | 7 Days | M 12 x 1,5 | K, Pointed nose | 1, standard spring load | |
7.62 € 4.04 € | 1 | Available |
Same day
Stock | M 12 x 1,5 | K, Pointed nose | 2, high spring load | |
10.06 € 5.33 € | 1 | Available |
Same day
Stock | M 12 x 1,5 | P, Prism (120°) | 1, standard spring load | |
10.06 € 5.33 € | 1 | Available |
Same day
Stock | M 12 x 1,5 | P, Prism (120°) | 2, high spring load | |
10.16 € | 1 | Available | 7 Days | M 16 x 1,5 | H, Semi-spherical, Steel | 1, standard spring load | |
10.16 € 5.38 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | H, Semi-spherical, Steel | 2, high spring load | |
10.26 € 5.44 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | I, Female thread | 1, standard spring load | |
10.26 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | I, Female thread | 2, high spring load | |
9.92 € 5.26 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | K, Pointed nose | 1, standard spring load | |
9.92 € 5.26 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | K, Pointed nose | 2, high spring load | |
14.30 € 7.58 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | P, Prism (120°) | 1, standard spring load | |
14.30 € 7.58 € | 1 | Available |
Same day
Stock | M 16 x 1,5 | P, Prism (120°) | 2, high spring load | |
11.68 € | 1 | Available | 7 Days | M 20 x 1,5 | H, Semi-spherical, Steel | 1, standard spring load | |
11.68 € 6.19 € | 1 | Available |
Same day
Stock | M 20 x 1,5 | H, Semi-spherical, Steel | 2, high spring load | |
12.36 € | 1 | Available | 7 Days | M 20 x 1,5 | I, Female thread | 1, standard spring load | |
12.36 € | 1 | Available |
Same day
Stock | M 20 x 1,5 | I, Female thread | 2, high spring load | |
12.70 € 6.73 € | 1 | Available |
Same day
Stock | M 20 x 1,5 | K, Pointed nose | 1, standard spring load | |
12.70 € 6.73 € | 1 | Available |
Same day
Stock | M 20 x 1,5 | K, Pointed nose | 2, high spring load | |
14.18 € 7.52 € | 1 | Available |
Same day
Stock | M 20 x 1,5 | P, Prism (120°) | 1, standard spring load | |
14.18 € 7.52 € | 1 | Available |
Same day
Stock | M 20 x 1,5 | P, Prism (120°) | 2, high spring load |
Loading...
Configure
Stock
Basic Attributes
d1
Type
Identification
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes