Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | All Stainless | Tip Material | Tip Surface Treatment | Bolt diameter d1 (Ø) | Type | Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|
30.92 € | 1 | Available | 7 Days | Stainless Steel | Applicable | Stainless Steel | Not Provided | 8 | A, Latch position right-angled to fixing holes | - | |
16.08 € 11.26 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 8 | A, Latch position right-angled to fixing holes | SW, black, textured finish | |
14.46 € 10.12 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 8 | A, Latch position right-angled to fixing holes | ZB, zinc plated, blue passivated | |
31.40 € 21.98 € | 1 | Available |
Same day
Stock | Stainless Steel | Applicable | Stainless Steel | Not Provided | 8 | B, Latch position parallel to fixing holes | - | |
15.98 € | 1 | Available | 7 Days | Steel | Not Compliant | Steel | Zinc Plating | 8 | B, Latch position parallel to fixing holes | SW, black, textured finish | |
14.22 € 9.95 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 8 | B, Latch position parallel to fixing holes | ZB, zinc plated, blue passivated | |
29.78 € | 1 | Available | 7 Days | Stainless Steel | Applicable | Stainless Steel | Not Provided | 10 | A, Latch position right-angled to fixing holes | - | |
16.02 € 11.21 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 10 | A, Latch position right-angled to fixing holes | SW, black, textured finish | |
14.36 € 10.05 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 10 | A, Latch position right-angled to fixing holes | ZB, zinc plated, blue passivated | |
30.38 € 21.27 € | 1 | Available |
Same day
Stock | Stainless Steel | Applicable | Stainless Steel | Not Provided | 10 | B, Latch position parallel to fixing holes | - | |
15.82 € 11.07 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 10 | B, Latch position parallel to fixing holes | SW, black, textured finish | |
14.20 € 9.94 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 10 | B, Latch position parallel to fixing holes | ZB, zinc plated, blue passivated | |
30.86 € 21.60 € | 1 | Available |
Same day
Stock | Stainless Steel | Applicable | Stainless Steel | Not Provided | 12 | A, Latch position right-angled to fixing holes | - | |
15.98 € 11.19 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 12 | A, Latch position right-angled to fixing holes | SW, black, textured finish | |
13.96 € 9.77 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 12 | A, Latch position right-angled to fixing holes | ZB, zinc plated, blue passivated | |
31.46 € 22.02 € | 1 | Available |
Same day
Stock | Stainless Steel | Applicable | Stainless Steel | Not Provided | 12 | B, Latch position parallel to fixing holes | - | |
15.90 € 11.13 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 12 | B, Latch position parallel to fixing holes | SW, black, textured finish | |
13.78 € 9.65 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 12 | B, Latch position parallel to fixing holes | ZB, zinc plated, blue passivated | |
29.80 € 20.86 € | 1 | Available |
Same day
Stock | Stainless Steel | Applicable | Stainless Steel | Not Provided | 14 | A, Latch position right-angled to fixing holes | - | |
15.96 € 11.17 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 14 | A, Latch position right-angled to fixing holes | SW, black, textured finish | |
13.92 € 9.74 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 14 | A, Latch position right-angled to fixing holes | ZB, zinc plated, blue passivated | |
30.40 € 21.28 € | 1 | Available |
Same day
Stock | Stainless Steel | Applicable | Stainless Steel | Not Provided | 14 | B, Latch position parallel to fixing holes | - | |
15.82 € 11.07 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 14 | B, Latch position parallel to fixing holes | SW, black, textured finish | |
14.20 € 9.94 € | 1 | Available |
Same day
Stock | Steel | Not Compliant | Steel | Zinc Plating | 14 | B, Latch position parallel to fixing holes | ZB, zinc plated, blue passivated |
Loading...
Type | With Side Flange | Locking Mechanism | With Locking Nose | Mounting Method | Flange |
---|---|---|---|---|---|
Overall Length | Standard | Stroke S(mm) | 14 | Tip Heat Treatment | Not Provided |
Length l1(mm) | 68 | Square s | 20 |
Configure
Stock
Basic Attributes
Material
All Stainless
Tip Material
Tip Surface Treatment
Bolt diameter d1(Ø)
Type
Finish
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes