Spring plungers with thread locking (Part Numbers - CAD Download)

Spring plungers with thread locking
  • Promotional pricing
  • Volume Discount
The PFB patch is a jamming thread locking (Polyamide patch). The coating for Type K or KN (standard spring load) is indicated blue, for Type KS or KSN (high spring load) green. For this Type of thread locking a relatively high torque is required. Therefore this version with internal hexagon is more preferable than the version with slot (GN 615).
MVK (Micro encapsulation) is a gluing thread locking (indicated red).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
615.3-M3-K-PFB
615.3-M3-KN-PFB
615.3-M4-K-PFB
615.3-M4-KN-PFB
615.3-M5-K-PFB
615.3-M5-KN-PFB
615.3-M5-KS-PFB
615.3-M5-KSN-PFB
615.3-M6-K-PFB
615.3-M6-KN-PFB
615.3-M6-KS-PFB
615.3-M6-KSN-PFB
615.3-M8-K-PFB
615.3-M8-KN-PFB
615.3-M8-KS-PFB
615.3-M8-KSN-PFB
615.3-M10-K-PFB
615.3-M10-KN-PFB
615.3-M10-KS-PFB
615.3-M10-KSN-PFB
615.3-M12-K-PFB
615.3-M12-KN-PFB
615.3-M12-KS-PFB
615.3-M12-KSN-PFB
615.3-M16-K-PFB
615.3-M16-KN-PFB
615.3-M16-KS-PFB
615.3-M16-KSN-PFB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

3.30 €

1.75 €

1 Available 4 Days M 3K, Steel, standard spring load

6.30 €

1 Available 7 Days M 3KN, Stainless Steel, standard spring load

2.76 €

1 Available 7 Days M 4K, Steel, standard spring load

4.68 €

1 Available 4 Days M 4KN, Stainless Steel, standard spring load

2.78 €

1 Available 7 Days M 5K, Steel, standard spring load

4.96 €

1 Available 7 Days M 5KN, Stainless Steel, standard spring load

3.92 €

2.08 €

1 Available Same day

Stock

M 5KS, Steel, high spring load

9.98 €

5.29 €

1 Available Same day

Stock

M 5KSN, Stainless Steel, high spring load

2.76 €

1 Available 7 Days M 6K, Steel, standard spring load

4.68 €

1 Available 3 Days M 6KN, Stainless Steel, standard spring load

3.92 €

2.08 €

1 Available Same day

Stock

M 6KS, Steel, high spring load

9.46 €

5.01 €

1 Available Same day

Stock

M 6KSN, Stainless Steel, high spring load

3.26 €

1 Available 7 Days M 8K, Steel, standard spring load

5.98 €

1 Available 7 Days M 8KN, Stainless Steel, standard spring load

4.58 €

2.43 €

1 Available Same day

Stock

M 8KS, Steel, high spring load

10.26 €

5.44 €

1 Available Same day

Stock

M 8KSN, Stainless Steel, high spring load

3.78 €

2.00 €

1 Available Same day

Stock

M 10K, Steel, standard spring load

7.86 €

4.17 €

1 Available Same day

Stock

M 10KN, Stainless Steel, standard spring load

5.16 €

1 Available 7 Days M 10KS, Steel, high spring load

12.00 €

6.36 €

1 Available Same day

Stock

M 10KSN, Stainless Steel, high spring load

4.98 €

2.64 €

1 Available Same day

Stock

M 12K, Steel, standard spring load

9.82 €

5.20 €

1 Available Same day

Stock

M 12KN, Stainless Steel, standard spring load

6.80 €

3.60 €

1 Available Same day

Stock

M 12KS, Steel, high spring load

16.36 €

8.67 €

1 Available Same day

Stock

M 12KSN, Stainless Steel, high spring load

9.40 €

4.98 €

1 Available Same day

Stock

M 16K, Steel, standard spring load

18.46 €

9.78 €

1 Available Same day

Stock

M 16KN, Stainless Steel, standard spring load

13.32 €

7.06 €

1 Available Same day

Stock

M 16KS, Steel, high spring load

26.48 €

14.03 €

1 Available Same day

Stock

M 16KSN, Stainless Steel, high spring load

Loading...

  1. 1

Basic information

Thread locking PFB, Polyamide patch

Tech Support