Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter s | Length l1 | Type | |
---|---|---|---|---|---|---|---|
437.60 € | 1 | Available | 22 Days | 30 | 100 | L1, Left hand thread, shaft journal at one end | |
339.04 € | 1 | Available | 5 Days | 30 | 100 | L2, Left hand thread, shaft journal at both ends | |
437.60 € | 1 | Available | 22 Days | 30 | 100 | R1, Right hand thread, shaft journal at one end | |
339.04 € | 1 | Available | 5 Days | 30 | 100 | R2, Right hand thread, shaft journal at both ends | |
459.58 € | 1 | Available | 22 Days | 30 | 150 | L1, Left hand thread, shaft journal at one end | |
459.58 € | 1 | Available | 22 Days | 30 | 150 | R1, Right hand thread, shaft journal at one end | |
481.52 € | 1 | Available | 22 Days | 30 | 200 | L1, Left hand thread, shaft journal at one end | |
481.52 € | 1 | Available | 22 Days | 30 | 200 | R1, Right hand thread, shaft journal at one end | |
525.46 € | 1 | Available | 22 Days | 30 | 300 | L1, Left hand thread, shaft journal at one end | |
525.46 € | 1 | Available | 22 Days | 30 | 300 | R1, Right hand thread, shaft journal at one end | |
466.58 € | 1 | Available | 22 Days | 40 | 70 | L1, Left hand thread, shaft journal at one end | |
360.28 € | 1 | Available | 5 Days | 40 | 70 | L2, Left hand thread, shaft journal at both ends | |
466.58 € | 1 | Available | 22 Days | 40 | 70 | R1, Right hand thread, shaft journal at one end | |
360.28 € | 1 | Available | 5 Days | 40 | 70 | R2, Right hand thread, shaft journal at both ends | |
510.50 € | 1 | Available | 22 Days | 40 | 170 | L1, Left hand thread, shaft journal at one end | |
510.50 € | 1 | Available | 22 Days | 40 | 170 | R1, Right hand thread, shaft journal at one end | |
532.48 € | 1 | Available | 22 Days | 40 | 220 | L1, Left hand thread, shaft journal at one end | |
532.48 € | 1 | Available | 22 Days | 40 | 220 | R1, Right hand thread, shaft journal at one end | |
554.42 € | 1 | Available | 22 Days | 40 | 270 | L1, Left hand thread, shaft journal at one end | |
554.42 € | 1 | Available | 22 Days | 40 | 270 | R1, Right hand thread, shaft journal at one end | |
576.38 € | 1 | Available | 22 Days | 40 | 320 | L1, Left hand thread, shaft journal at one end | |
576.38 € | 1 | Available | 22 Days | 40 | 320 | R1, Right hand thread, shaft journal at one end | |
475.46 € | 1 | Available | 22 Days | 50 | 65 | L1, Left hand thread, shaft journal at one end | |
359.86 € | 1 | Available | 5 Days | 50 | 65 | L2, Left hand thread, shaft journal at both ends | |
475.46 € | 1 | Available | 22 Days | 50 | 65 | R1, Right hand thread, shaft journal at one end | |
359.86 € | 1 | Available | 5 Days | 50 | 65 | R2, Right hand thread, shaft journal at both ends | |
498.16 € | 1 | Available | 22 Days | 50 | 115 | L1, Left hand thread, shaft journal at one end | |
498.16 € | 1 | Available | 22 Days | 50 | 115 | R1, Right hand thread, shaft journal at one end | |
543.50 € | 1 | Available | 22 Days | 50 | 215 | L1, Left hand thread, shaft journal at one end | |
543.50 € | 1 | Available | 22 Days | 50 | 215 | R1, Right hand thread, shaft journal at one end | |
566.16 € | 1 | Available | 22 Days | 50 | 265 | L1, Left hand thread, shaft journal at one end | |
566.16 € | 1 | Available | 22 Days | 50 | 265 | R1, Right hand thread, shaft journal at one end | |
588.88 € | 1 | Available | 22 Days | 50 | 315 | L1, Left hand thread, shaft journal at one end | |
588.88 € | 1 | Available | 22 Days | 50 | 315 | R1, Right hand thread, shaft journal at one end |
Loading...
Material | SCR, Steel, chrome-plated |
---|
Configure
Basic Attributes
Outside diameter s
Length l1
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes