Stainless Steel- Angled ball joints

Stainless Steel- Angled ball joints
  • Volume Discount
Stainless Steel-Angled ball joints DIN 71802 consist of a ball socket DIN 71805 and a ball shank DIN 71803.
The angle of rotation for the type with safety catch (Type CSN) is 15°, without safety catch (Type CN) is 18°.
For assembly the ball ist pushed through the circlip which acts as a retainer. Should the retaining force (see pull-off force in the table above) between ball and socket not be sufficient, this can be increased by adding a safety catch, which can easily be fitted.
To protect the angled ball point, a dust cap GN 710 can be added.
The hexagon nut is part of the angled ball joints.
Dust caps GN 710 have to be ordered seperately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71802-8-M5-CN
71802-8-M5-CSN
71802-8-M5L-CN
71802-8-M5L-CSN
71802-10-M6-CN
71802-10-M6-CSN
71802-10-M6L-CN
71802-10-M6L-CSN
71802-13-M8-CN
71802-13-M8-CSN
71802-13-M8L-CN
71802-13-M8L-CSN
71802-16-M10-CN
71802-16-M10-CSN
71802-16-M10L-CN
71802-16-M10L-CSN
71802-16-M12-CN
71802-16-M12-CSN
71802-16-M12L-CN
71802-16-M12L-CSN
71802-19-M14F-CN
71802-19-M14F-CSN
71802-19-M14FL-CN
71802-19-M14FL-CSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Bore d1 Left hand thread d2 Type

15.94 €

1 Available Same day

Stock

M58-CN- with threaded ball shank without safety catch

16.20 €

1 Available Same day

Stock

M58-CSN- with threaded ball shank with safety catch

17.30 €

1 Available Same day

Stock

-8M 5LCN- with threaded ball shank without safety catch

17.76 €

1 Available Same day

Stock

-8M 5LCSN- with threaded ball shank with safety catch

16.78 €

1 Available 4 Days M610-CN- with threaded ball shank without safety catch

17.36 €

1 Available Same day

Stock

M610-CSN- with threaded ball shank with safety catch

18.40 €

1 Available Same day

Stock

-10M 6LCN- with threaded ball shank without safety catch

18.88 €

1 Available Same day

Stock

-10M 6LCSN- with threaded ball shank with safety catch

18.16 €

1 Available 4 Days M813-CN- with threaded ball shank without safety catch

18.44 €

1 Available Same day

Stock

M813-CSN- with threaded ball shank with safety catch

19.96 €

1 Available Same day

Stock

-13M 8LCN- with threaded ball shank without safety catch

20.26 €

1 Available Same day

Stock

-13M 8LCSN- with threaded ball shank with safety catch

34.38 €

1 Available 7 Days [M10] M1016-CN- with threaded ball shank without safety catch

34.64 €

1 Available Same day

Stock

[M10] M1016-CSN- with threaded ball shank with safety catch

37.76 €

1 Available 7 Days -16M 10LCN- with threaded ball shank without safety catch

38.10 €

1 Available Same day

Stock

-16M 10LCSN- with threaded ball shank with safety catch

36.44 €

1 Available Same day

Stock

[M12] M1216-CN- with threaded ball shank without safety catch

36.64 €

1 Available Same day

Stock

[M12] M1216-CSN- with threaded ball shank with safety catch

40.04 €

1 Available Same day

Stock

-16M 12LCN- with threaded ball shank without safety catch

40.34 €

1 Available Same day

Stock

-16M 12LCSN- with threaded ball shank with safety catch

68.78 €

1 Available Same day

Stock

[M14] M14F19-CN- with threaded ball shank without safety catch

71.94 €

1 Available Same day

Stock

[M14] M14F19-CSN- with threaded ball shank with safety catch

73.64 €

1 Available Same day

Stock

-19M 14FLCN- with threaded ball shank without safety catch

76.20 €

1 Available Same day

Stock

-19M 14FLCSN- with threaded ball shank with safety catch

Loading...

  1. 1

Tech Support