Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
319-NI-16-B6-K |
319-NI-16-M4-C |
319-NI-20-B8-K |
319-NI-20-M5-C |
319-NI-25-B10-K |
319-NI-25-M6-C |
319-NI-32-B12-K |
319-NI-32-M8-C |
319-NI-40-B16-K |
319-NI-40-M10-C |
319-NI-50-B20-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Thread d2 | Ball / Handle diameter d1 (mm) | Length h (mm) | Bore diameter d3 | Type | |
---|---|---|---|---|---|---|---|---|---|---|
5.80 € 3.07 € | 1 | Available |
Same day
Stock | Press Fit | - | 16 | 15 | B 6 | K, with plain hole H7 | |
6.20 € | 1 | Available |
Same day
Stock | Tapped | M4 | 16 | 15 | - | C, with tapped hole | |
6.80 € 3.60 € | 1 | Available |
Same day
Stock | Press Fit | - | 20 | 18 | B 8 | K, with plain hole H7 | |
7.12 € | 1 | Available | 7 Days | Tapped | M5 | 20 | 18 | - | C, with tapped hole | |
9.92 € | 1 | Available | 7 Days | Press Fit | - | 25 | 22.5 | B 10 | K, with plain hole H7 | |
10.48 € | 1 | Available | 7 Days | Tapped | M6 | 25 | 22.5 | - | C, with tapped hole | |
17.66 € 9.36 € | 1 | Available |
Same day
Stock | Press Fit | - | 32 | 29 | B 12 | K, with plain hole H7 | |
16.16 € | 1 | Available |
Same day
Stock | Tapped | M8 | 32 | 29 | - | C, with tapped hole | |
28.92 € 15.33 € | 1 | Available |
Same day
Stock | Press Fit | - | 40 | 37 | B 16 | K, with plain hole H7 | |
29.42 € | 1 | Available | 7 Days | Tapped | M10 | 40 | 37 | - | C, with tapped hole | |
44.08 € | 1 | Available | 7 Days | Press Fit | - | 50 | 46 | B 20 | K, with plain hole H7 |
Loading...
Type | Fixed Type | Shape | Ball Shape | Handle Material | Stainless Steel |
---|---|---|---|---|---|
Handle Surface | Sandblasting | Mounting Section Material | Stainless Steel |
Configure
Stock
Basic Attributes
Mounting Method
Thread d2
Ball / Handle diameter d1(mm)
Length h(mm)
Bore diameter d3
Type
Type
Filter by standard shipping days
Optional Attributes