Stainless Steel-Cabinet "U" handles

Stainless Steel-Cabinet "U" handles
  • Promotional pricing
  • Volume Discount
Stainless Steel-Cabinet "U" handles GN 426.5 can be mounted from the back (type A) as well as from the operator’s side (type B). In this case the stud is first screwed in from the machine side and then the handle is pushed on and secured with the grub screw.
Both mounting methods allow the mounting of a pair of handles in opposite position. This method could be used e.g. on doors (double handle). In general, a mounting stud with special length l2 might be required.
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
426.5-20-200-A
426.5-20-200-B
426.5-20-250-A
426.5-20-250-B
426.5-20-300-A
426.5-20-300-B
426.5-20-350-A
426.5-20-350-B
426.5-28-250-A
426.5-28-250-B
426.5-28-300-A
426.5-28-300-B
426.5-28-350-A
426.5-28-350-B
426.5-28-400-A
426.5-28-400-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d
(mm)
Length l/l1
(mm)
Type

47.32 €

25.08 €

1 Available Same day

Stock

20200A, Mounting from the back (threaded blind bore)

90.12 €

47.76 €

1 Available Same day

Stock

20200B, Mounting from the operator's side

53.74 €

28.48 €

1 Available Same day

Stock

20250A, Mounting from the back (threaded blind bore)

97.54 €

51.70 €

1 Available Same day

Stock

20250B, Mounting from the operator's side

58.98 €

31.26 €

1 Available Same day

Stock

20300A, Mounting from the back (threaded blind bore)

100.66 €

53.35 €

1 Available Same day

Stock

20300B, Mounting from the operator's side

61.62 €

32.66 €

1 Available Same day

Stock

20350A, Mounting from the back (threaded blind bore)

106.12 €

56.24 €

1 Available Same day

Stock

20350B, Mounting from the operator's side

78.42 €

41.56 €

1 Available Same day

Stock

28250A, Mounting from the back (threaded blind bore)

117.30 €

62.17 €

1 Available Same day

Stock

28250B, Mounting from the operator's side

81.06 €

42.96 €

1 Available Same day

Stock

28300A, Mounting from the back (threaded blind bore)

120.60 €

63.92 €

1 Available Same day

Stock

28300B, Mounting from the operator's side

82.08 €

43.50 €

1 Available Same day

Stock

28350A, Mounting from the back (threaded blind bore)

121.64 €

64.47 €

1 Available Same day

Stock

28350B, Mounting from the operator's side

86.10 €

1 Available 7 Days 28400A, Mounting from the back (threaded blind bore)

125.88 €

66.72 €

1 Available Same day

Stock

28400B, Mounting from the operator's side

Loading...

  1. 1

Tech Support