Stainless Steel-Cabinet "U" handles

Stainless Steel-Cabinet "U" handles
  • Volume Discount
Stainless Steel-Cabinet "U" handles GN 426.6 can be mounted from the back (type A) as well as from the operator’s side (type B). In this case the stud is first screwed in from the machine side and then the handle is pushed on and secured with the grub screw.
Both mounting methods allow the mounting of a pair of handles in opposite position. This method could be used e.g. on doors (double handle). In general, a mounting stud with special length l2 might be required.
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
426.6-20-200-A
426.6-20-200-B
426.6-20-300-A
426.6-20-300-B
426.6-28-250-A
426.6-28-250-B
426.6-28-350-A
426.6-28-350-B
426.6-28-500-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d
(mm)
Length l/l1
(mm)
Type

64.08 €

1 Available 5 Days 20200A, Mounting from the back (threaded blind bore)

89.72 €

1 Available 5 Days 20200B, Mounting from the operator's side

73.06 €

1 Available 5 Days 20300A, Mounting from the back (threaded blind bore)

98.54 €

1 Available 5 Days 20300B, Mounting from the operator's side

101.10 €

1 Available 5 Days 28250A, Mounting from the back (threaded blind bore)

139.72 €

1 Available 5 Days 28250B, Mounting from the operator's side

114.52 €

1 Available 5 Days 28350A, Mounting from the back (threaded blind bore)

156.86 €

1 Available 5 Days 28350B, Mounting from the operator's side

119.86 €

1 Available 5 Days 28500A, Mounting from the back (threaded blind bore)

Loading...

  1. 1

Tech Support