Stainless Steel-Clamping levers with eccentrical cam

Stainless Steel-Clamping levers with eccentrical cam

Click on this image to zoom in.

Click on this image to zoom in.

  • Stainless Steel-Clamping levers with eccentrical cam
  • Stainless Steel-Clamping levers with eccentrical cam
  • Promotional pricing
  • Volume Discount
Stainless Steel-Clamping levers with eccentrical cam GN 927.7 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping force.
There are no loose components since they are all assembled and mounted in their correct order.
Type A has the following benefits:
The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined.
With these clamping levers with eccentrical cam GN 927.7, clamping forces of up to 8 kN can be reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
927.7-63-M5-16-A
927.7-63-M5-16-B
927.7-63-M5-20-A
927.7-63-M5-20-B
927.7-63-M5-25-A
927.7-63-M5-25-B
927.7-63-M5-30-A
927.7-63-M5-30-B
927.7-63-M5-35-A
927.7-63-M5-35-B
927.7-63-M5-40-A
927.7-63-M5-40-B
927.7-63-M5-50-A
927.7-63-M5-50-B
927.7-63-M5-A
927.7-63-M5-B
927.7-63-M6-16-A
927.7-63-M6-16-B
927.7-63-M6-20-A
927.7-63-M6-20-B
927.7-63-M6-25-A
927.7-63-M6-25-B
927.7-63-M6-30-A
927.7-63-M6-30-B
927.7-63-M6-35-A
927.7-63-M6-35-B
927.7-63-M6-40-A
927.7-63-M6-40-B
927.7-63-M6-50-A
927.7-63-M6-50-B
927.7-63-M6-A
927.7-63-M6-B
927.7-82-M6-20-A
927.7-82-M6-20-B
927.7-82-M6-25-A
927.7-82-M6-25-B
927.7-82-M6-30-A
927.7-82-M6-30-B
927.7-82-M6-35-A
927.7-82-M6-35-B
927.7-82-M6-40-A
927.7-82-M6-40-B
927.7-82-M6-50-A
927.7-82-M6-50-B
927.7-82-M6-60-A
927.7-82-M6-60-B
927.7-82-M6-A
927.7-82-M6-B
927.7-82-M8-20-A
927.7-82-M8-20-B
927.7-82-M8-25-A
927.7-82-M8-25-B
927.7-82-M8-30-A
927.7-82-M8-30-B
927.7-82-M8-35-A
927.7-82-M8-35-B
927.7-82-M8-40-A
927.7-82-M8-40-B
927.7-82-M8-50-A
927.7-82-M8-50-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Thread d2 Type

27.28 €

1 Available 7 Days 63-16M 5A, Stainless Steel contact plate with setting nut

23.32 €

1 Available 7 Days 63-16M 5B, Stainless Steel contact plate without setting nut

27.08 €

14.35 €

1 Available Same day

Stock

63-20M 5A, Stainless Steel contact plate with setting nut

23.12 €

12.25 €

1 Available Same day

Stock

63-20M 5B, Stainless Steel contact plate without setting nut

27.26 €

14.45 €

1 Available Same day

Stock

63-25M 5A, Stainless Steel contact plate with setting nut

23.28 €

12.34 €

1 Available Same day

Stock

63-25M 5B, Stainless Steel contact plate without setting nut

27.46 €

14.55 €

1 Available Same day

Stock

63-30M 5A, Stainless Steel contact plate with setting nut

23.22 €

12.31 €

1 Available Same day

Stock

63-30M 5B, Stainless Steel contact plate without setting nut

27.38 €

14.51 €

1 Available Same day

Stock

63-35M 5A, Stainless Steel contact plate with setting nut

23.38 €

12.39 €

1 Available Same day

Stock

63-35M 5B, Stainless Steel contact plate without setting nut

27.38 €

14.51 €

1 Available Same day

Stock

63-40M 5A, Stainless Steel contact plate with setting nut

23.38 €

12.39 €

1 Available Same day

Stock

63-40M 5B, Stainless Steel contact plate without setting nut

27.58 €

14.62 €

1 Available Same day

Stock

63-50M 5A, Stainless Steel contact plate with setting nut

23.52 €

12.47 €

1 Available Same day

Stock

63-50M 5B, Stainless Steel contact plate without setting nut

25.12 €

1 Available 7 Days 635--A, Stainless Steel contact plate with setting nut

21.02 €

11.14 €

1 Available Same day

Stock

635--B, Stainless Steel contact plate without setting nut

27.28 €

14.46 €

1 Available Same day

Stock

63-16M 6A, Stainless Steel contact plate with setting nut

23.32 €

1 Available 7 Days 63-16M 6B, Stainless Steel contact plate without setting nut

27.08 €

1 Available 7 Days 63-20M 6A, Stainless Steel contact plate with setting nut

23.12 €

1 Available 7 Days 63-20M 6B, Stainless Steel contact plate without setting nut

27.26 €

14.45 €

1 Available Same day

Stock

63-25M 6A, Stainless Steel contact plate with setting nut

23.28 €

12.34 €

1 Available Same day

Stock

63-25M 6B, Stainless Steel contact plate without setting nut

27.46 €

1 Available 7 Days 63-30M 6A, Stainless Steel contact plate with setting nut

23.22 €

12.31 €

1 Available Same day

Stock

63-30M 6B, Stainless Steel contact plate without setting nut

27.38 €

14.51 €

1 Available Same day

Stock

63-35M 6A, Stainless Steel contact plate with setting nut

23.38 €

12.39 €

1 Available Same day

Stock

63-35M 6B, Stainless Steel contact plate without setting nut

27.38 €

14.51 €

1 Available Same day

Stock

63-40M 6A, Stainless Steel contact plate with setting nut

23.38 €

12.39 €

1 Available Same day

Stock

63-40M 6B, Stainless Steel contact plate without setting nut

27.58 €

14.62 €

1 Available Same day

Stock

63-50M 6A, Stainless Steel contact plate with setting nut

23.52 €

12.47 €

1 Available Same day

Stock

63-50M 6B, Stainless Steel contact plate without setting nut

25.12 €

1 Available 7 Days 636--A, Stainless Steel contact plate with setting nut

21.02 €

11.14 €

1 Available Same day

Stock

636--B, Stainless Steel contact plate without setting nut

36.50 €

19.35 €

1 Available Same day

Stock

82-20M 6A, Stainless Steel contact plate with setting nut

30.42 €

16.12 €

1 Available Same day

Stock

82-20M 6B, Stainless Steel contact plate without setting nut

36.72 €

19.46 €

1 Available Same day

Stock

82-25M 6A, Stainless Steel contact plate with setting nut

30.52 €

16.18 €

1 Available Same day

Stock

82-25M 6B, Stainless Steel contact plate without setting nut

36.68 €

19.44 €

1 Available Same day

Stock

82-30M 6A, Stainless Steel contact plate with setting nut

30.62 €

16.23 €

1 Available Same day

Stock

82-30M 6B, Stainless Steel contact plate without setting nut

36.82 €

19.51 €

1 Available Same day

Stock

82-35M 6A, Stainless Steel contact plate with setting nut

30.70 €

16.27 €

1 Available Same day

Stock

82-35M 6B, Stainless Steel contact plate without setting nut

37.32 €

19.78 €

1 Available Same day

Stock

82-40M 6A, Stainless Steel contact plate with setting nut

31.26 €

16.57 €

1 Available Same day

Stock

82-40M 6B, Stainless Steel contact plate without setting nut

37.12 €

19.67 €

1 Available Same day

Stock

82-50M 6A, Stainless Steel contact plate with setting nut

30.96 €

16.41 €

1 Available Same day

Stock

82-50M 6B, Stainless Steel contact plate without setting nut

37.26 €

1 Available 7 Days 82-60M 6A, Stainless Steel contact plate with setting nut

31.12 €

16.49 €

1 Available Same day

Stock

82-60M 6B, Stainless Steel contact plate without setting nut

34.06 €

1 Available 7 Days 826--A, Stainless Steel contact plate with setting nut

28.06 €

14.87 €

1 Available Same day

Stock

826--B, Stainless Steel contact plate without setting nut

36.50 €

19.35 €

1 Available Same day

Stock

82-20M 8A, Stainless Steel contact plate with setting nut

30.42 €

16.12 €

1 Available Same day

Stock

82-20M 8B, Stainless Steel contact plate without setting nut

36.72 €

1 Available 7 Days 82-25M 8A, Stainless Steel contact plate with setting nut

30.52 €

16.18 €

1 Available Same day

Stock

82-25M 8B, Stainless Steel contact plate without setting nut

36.68 €

19.44 €

1 Available Same day

Stock

82-30M 8A, Stainless Steel contact plate with setting nut

30.62 €

16.23 €

1 Available Same day

Stock

82-30M 8B, Stainless Steel contact plate without setting nut

36.82 €

19.51 €

1 Available Same day

Stock

82-35M 8A, Stainless Steel contact plate with setting nut

30.70 €

16.27 €

1 Available Same day

Stock

82-35M 8B, Stainless Steel contact plate without setting nut

37.32 €

19.78 €

1 Available Same day

Stock

82-40M 8A, Stainless Steel contact plate with setting nut

31.26 €

16.57 €

1 Available Same day

Stock

82-40M 8B, Stainless Steel contact plate without setting nut

37.12 €

19.67 €

1 Available Same day

Stock

82-50M 8A, Stainless Steel contact plate with setting nut

30.96 €

16.41 €

1 Available Same day

Stock

82-50M 8B, Stainless Steel contact plate without setting nut

Loading...

Tech Support