Stainless Steel-Latch type toggle clamps with safety hook, heavy duty type

Stainless Steel-Latch type toggle clamps with safety hook, heavy duty type
  • Volume Discount
The GN 852.3 latch type toggle clamps are compact in design and can be used to ensure high holding capacities.
When closing the spanner, a safety hook positively locks onto the body. This prevents the inadvertent or vibration-induced release from the clamping position. To open the safety hook it is unlocked per one-hand operation.
The U-bolt latch can be adjusted within its range.
In addition to the standard lengths for the U-bolt latch shown above, more lengths may be achieved by using series GN 951.1 square U-bolts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
852.3-1700-T6-NI
852.3-1700-T6S-NI
852.3-1700-T-NI
852.3-1700-TS-NI
852.3-4000-T6-NI
852.3-4000-T6S-NI
852.3-4000-T-NI
852.3-4000-TS-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

297.32 €

1 Available 7 Days 1700T6, with mounting holes, with U-bolt latch, with catch

289.68 €

1 Available 7 Days 1700T6S, for welding, with U-bolt latch, with catch

286.48 €

1 Available 7 Days 1700T, with mounting holes, without U-bolt latch, with catch

284.78 €

1 Available 7 Days 1700TS, for welding, without U-bolt latch, with catch

443.04 €

1 Available 7 Days 4000T6, with mounting holes, with U-bolt latch, with catch

435.94 €

1 Available Same day

Stock

4000T6S, for welding, with U-bolt latch, with catch

434.44 €

1 Available Same day

Stock

4000T, with mounting holes, without U-bolt latch, with catch

426.52 €

1 Available Same day

Stock

4000TS, for welding, without U-bolt latch, with catch

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support