Stainless Steel-Levelling Feet / GN 31

Stainless Steel-Levelling Feet / GN 31
  • Promotional pricing
  • Volume Discount
GN 31 Stainless Steel-Levelling feet with vulcanised rubber (Type B3, B4, C3 and C4) and screw version W feature fewer dead spots owing to their construction method and are also easier to clean.
Stainless Steel-Levelling feet GN 31 will be delivered mounted and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31-50-M8-37-B1-X
31-50-M8-37-B2-X
31-50-M8-40-B1-S
31-50-M8-40-B1-SK
31-50-M8-40-B2-S
31-50-M8-40-B2-SK
31-50-M8-50-B1-S
31-50-M8-50-B1-SK
31-50-M8-50-B2-S
31-50-M8-50-B2-SK
31-50-M8-63-B1-S
31-50-M8-63-B1-SK
31-50-M8-63-B2-S
31-50-M8-63-B2-SK
31-50-M10-40-B1-X
31-50-M10-40-B2-X
31-50-M10-50-B1-S
31-50-M10-50-B1-SK
31-50-M10-50-B2-S
31-50-M10-50-B2-SK
31-50-M10-60-B1-S
31-50-M10-60-B1-SK
31-50-M10-60-B2-S
31-50-M10-60-B2-SK
31-50-M10-80-B1-S
31-50-M10-80-B1-SK
31-50-M10-80-B2-S
31-50-M10-80-B2-SK
31-50-M10-100-B1-S
31-50-M10-100-B1-SK
31-50-M10-100-B2-S
31-50-M10-100-B2-SK
31-50-M12-43-B1-X
31-50-M12-43-B2-X
31-50-M12-60-B1-S
31-50-M12-60-B1-SK
31-50-M12-60-B2-S
31-50-M12-60-B2-SK
31-50-M12-80-B1-S
31-50-M12-80-B1-SK
31-50-M12-80-B2-S
31-50-M12-80-B2-SK
31-50-M12-100-B1-S
31-50-M12-100-B1-SK
31-50-M12-100-B2-S
31-50-M12-100-B2-SK
31-50-M12-125-B1-S
31-50-M12-125-B1-SK
31-50-M12-125-B2-S
31-50-M12-125-B2-SK
31-50-M16-49-B1-X
31-50-M16-49-B2-X
31-50-M16-75-B1-T
31-50-M16-75-B1-TK
31-50-M16-75-B1-U
31-50-M16-75-B1-UK
31-50-M16-75-B2-T
31-50-M16-75-B2-TK
31-50-M16-75-B2-U
31-50-M16-75-B2-UK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1 Length l2 Length l3 Length l7 Type (Base) Version (Screw)

13.32 €

7.06 €

1 Available Same day

Stock

50M 8---37B1, matte shot-blasted, rubber inlayed, blackX, external hexagon, female thread

12.88 €

6.83 €

1 Available Same day

Stock

50M 8---37B2, matte shot-blasted, rubber inlayed, whiteX, external hexagon, female thread

13.20 €

7.00 €

1 Available Same day

Stock

50M 840---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

13.36 €

7.08 €

1 Available Same day

Stock

50M 840---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

13.00 €

6.89 €

1 Available Same day

Stock

50M 840---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

13.16 €

6.97 €

1 Available Same day

Stock

50M 840---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

13.46 €

7.13 €

1 Available Same day

Stock

50M 850---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

13.60 €

7.21 €

1 Available Same day

Stock

50M 850---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

13.20 €

7.00 €

1 Available Same day

Stock

50M 850---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

13.36 €

7.08 €

1 Available Same day

Stock

50M 850---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

13.80 €

7.31 €

1 Available Same day

Stock

50M 863---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

13.96 €

7.40 €

1 Available Same day

Stock

50M 863---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

13.48 €

7.14 €

1 Available Same day

Stock

50M 863---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

13.62 €

1 Available 7 Days 50M 863---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

13.22 €

7.01 €

1 Available Same day

Stock

50M 10---40B1, matte shot-blasted, rubber inlayed, blackX, external hexagon, female thread

12.82 €

6.79 €

1 Available Same day

Stock

50M 10---40B2, matte shot-blasted, rubber inlayed, whiteX, external hexagon, female thread

13.46 €

7.13 €

1 Available Same day

Stock

50M 1050---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

13.70 €

1 Available 7 Days 50M 1050---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

13.18 €

6.99 €

1 Available Same day

Stock

50M 1050---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

13.42 €

7.11 €

1 Available Same day

Stock

50M 1050---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

13.52 €

7.17 €

1 Available Same day

Stock

50M 1060---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

13.78 €

7.30 €

1 Available Same day

Stock

50M 1060---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

13.26 €

7.03 €

1 Available Same day

Stock

50M 1060---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

13.50 €

7.16 €

1 Available Same day

Stock

50M 1060---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

13.86 €

1 Available 7 Days 50M 1080---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

14.10 €

7.47 €

1 Available Same day

Stock

50M 1080---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

13.58 €

7.20 €

1 Available Same day

Stock

50M 1080---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

13.82 €

7.32 €

1 Available Same day

Stock

50M 1080---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

14.26 €

7.56 €

1 Available Same day

Stock

50M 10100---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

14.50 €

7.69 €

1 Available Same day

Stock

50M 10100---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

14.00 €

7.42 €

1 Available Same day

Stock

50M 10100---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

14.26 €

7.56 €

1 Available Same day

Stock

50M 10100---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

13.84 €

7.34 €

1 Available Same day

Stock

50M 12---43B1, matte shot-blasted, rubber inlayed, blackX, external hexagon, female thread

13.34 €

7.07 €

1 Available Same day

Stock

50M 12---43B2, matte shot-blasted, rubber inlayed, whiteX, external hexagon, female thread

14.20 €

7.53 €

1 Available Same day

Stock

50M 1260---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

14.58 €

7.73 €

1 Available Same day

Stock

50M 1260---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

13.92 €

7.38 €

1 Available Same day

Stock

50M 1260---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

14.30 €

7.58 €

1 Available Same day

Stock

50M 1260---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

14.58 €

7.73 €

1 Available Same day

Stock

50M 1280---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

14.96 €

7.93 €

1 Available Same day

Stock

50M 1280---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

14.30 €

7.58 €

1 Available Same day

Stock

50M 1280---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

14.68 €

7.78 €

1 Available Same day

Stock

50M 1280---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

15.26 €

8.09 €

1 Available Same day

Stock

50M 12100---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

15.62 €

8.28 €

1 Available Same day

Stock

50M 12100---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

15.06 €

7.98 €

1 Available Same day

Stock

50M 12100---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

15.42 €

8.17 €

1 Available Same day

Stock

50M 12100---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

15.90 €

8.43 €

1 Available Same day

Stock

50M 12125---B1, matte shot-blasted, rubber inlayed, blackS, without locknut, external hexagon at the bottom

16.28 €

8.63 €

1 Available Same day

Stock

50M 12125---B1, matte shot-blasted, rubber inlayed, blackSK, with locknut, external hexagon at the bottom

15.58 €

8.26 €

1 Available Same day

Stock

50M 12125---B2, matte shot-blasted, rubber inlayed, whiteS, without locknut, external hexagon at the bottom

15.96 €

8.46 €

1 Available Same day

Stock

50M 12125---B2, matte shot-blasted, rubber inlayed, whiteSK, with locknut, external hexagon at the bottom

15.28 €

8.10 €

1 Available Same day

Stock

50M 16---49B1, matte shot-blasted, rubber inlayed, blackX, external hexagon, female thread

15.04 €

7.97 €

1 Available Same day

Stock

50M 16---49B2, matte shot-blasted, rubber inlayed, whiteX, external hexagon, female thread

16.62 €

8.81 €

1 Available Same day

Stock

50M 1675---B1, matte shot-blasted, rubber inlayed, blackT, without locknut, wrench flat at the bottom

17.42 €

9.23 €

1 Available Same day

Stock

50M 1675---B1, matte shot-blasted, rubber inlayed, blackTK, with locknut, wrench flat at the bottom

18.62 €

9.87 €

1 Available Same day

Stock

50M 1675---B1, matte shot-blasted, rubber inlayed, blackU, without locknut, internal hexagon at the top, wrench flat at the bottom

19.42 €

10.29 €

1 Available Same day

Stock

50M 1675---B1, matte shot-blasted, rubber inlayed, blackUK, with locknut, internal hexagon at the top, wrench flat at the bottom

16.18 €

8.58 €

1 Available Same day

Stock

50M 1675---B2, matte shot-blasted, rubber inlayed, whiteT, without locknut, wrench flat at the bottom

16.98 €

9.00 €

1 Available Same day

Stock

50M 1675---B2, matte shot-blasted, rubber inlayed, whiteTK, with locknut, wrench flat at the bottom

18.24 €

9.67 €

1 Available Same day

Stock

50M 1675---B2, matte shot-blasted, rubber inlayed, whiteU, without locknut, internal hexagon at the top, wrench flat at the bottom

19.04 €

10.09 €

1 Available Same day

Stock

50M 1675---B2, matte shot-blasted, rubber inlayed, whiteUK, with locknut, internal hexagon at the top, wrench flat at the bottom

Loading...

Tech Support