Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order (with fixing lug)![]() | 1 | d1 |
2 | d2 | |
3 | l1 (l2, l3, l7) | |
4 | Type (Base plate) | |
5 | Version (Stem) |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||||||||||||||||
d1 GN 41 | d2 | l1 | l2 | l3 | l7 | A/F7 | t | ||||||||||||||
Version | Version | Version | Version | Version | |||||||||||||||||
S / SK | T / TK und U / UK | V / VK | W | X | |||||||||||||||||
40 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | 14 | 8 |
40 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | 28 | 14 | 10 |
40 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | 31 | 17 | 12 |
40* | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | - | - | - | - | - | - | - | - | 37 | 22 | 16 |
50 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | 14 | 8 |
50 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | 28 | 14 | 10 |
50 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | 17 | 12 |
50 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | - | - | - | - | - | - | - | - | 37 | 22 | 16 |
60 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | 14 | 8 |
60 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | 28 | 14 | 10 |
60 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | 17 | 12 |
60 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 75 | 100 | 125 | 150 | 110 | 135 | 160 | 185 | 37 | 22 | 16 |
80 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 26 | 14 | 8 |
80 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | 29 | 14 | 10 |
80 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | 17 | 12 |
80 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 75 | 100 | 125 | 150 | 110 | 135 | 160 | 185 | 38 | 22 | 16 |
80 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 100 | 125 | 150 | 200 | 134 | 159 | 184 | 234 | 45 | 27 | 20 |
80 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | - | 100 | 150 | 200 | - | 159 | 209 | 259 | - | - | - | - |
![]() | ![]() | ![]() |
External hexagon at the bottom | Wrench flat at the bottom | Hexagon socket at the top |
M 8, M 10, M 12 | M 16, M 20, M 24 | Wrench flat at the bottom |
"not dipping" version | M 16, M 20, M 24 |
![]() | ![]() | ![]() |
External hexagon at the top | Wrench flat at the bottom | External hexagon |
Wrench flat at the bottom | M 16, M 20, M 24 | Female thread |
M 16, M 20, M 24 | M 8, M 10, M 12, M 16, M 20 |
d1 GN 41 | d2 | d3 | d4 | h1 | h3 | h4 | h5 | h6 | l4 | l5 | l6 | m1 | m2 | s | A/F1 | A/F2 | A/F3 | A/F4 | A/F5 | A/F6 | ||
40 | M 8 | M 10 | M 12 | 5.4 | - | 2 | 11 | - | - | 3.5 | - | - | - | - | 30 | 1.5 | 17 | - | - | - | - | - |
40 | M 16 | - | - | 5.4 | - | 2 | - | 17 | 14 | 3.5 | - | - | - | - | 30 | 1.5 | - | 12 | 8 | - | - | - |
50 | M 8 | M 10 | M 12 | 6.6 | - | 2.5 | 11 | - | - | 4 | - | - | - | 45 | 38 | 2 | 17 | - | - | - | - | - |
50 | M 16 | - | - | 6.6 | - | 2.5 | - | 17 | 14 | 4 | - | - | - | 45 | 38 | 2 | - | 12 | 8 | - | - | - |
60 | M 8 | M 10 | M 12 | 6.6 | - | 2.5 | 11 | - | - | 4.5 | - | - | - | 50 | 48 | 2 | 17 | - | - | - | - | - |
60 | M 16 | - | - | 6.6 | 24 | 2.5 | - | 17 | 14 | 4.5 | 45 | 45 | 29 | 50 | 48 | 2 | - | 12 | 8 | 10 | 12 | 20 |
80 | M 8 | M 10 | M 12 | 8.5 | - | 3 | 12 | - | - | 5 | - | - | - | 70 | 64 | 2 | 17 | - | - | - | - | - |
80 | M 16 | - | - | 8.5 | 24 | 3 | - | 18 | 15 | 5 | 45 | 45 | 29 | 70 | 64 | 2 | - | 12 | 8 | 10 | 12 | 20 |
80 | M 20 | - | - | 8.5 | 30 | 3 | - | 18 | 15 | 5 | 56 | 56 | 37 | 70 | 64 | 2 | - | 15 | 10 | 13 | 16 | 24 |
80 | M 24 | - | - | 8.5 | 35 | 3 | - | 21 | 18 | 5 | 67 | 67 | 42 | 70 | 64 | 2 | - | 19 | 12 | 17 | 20 | 30 |
d1 | d2 | Static load in kN | ||||
GN 41 | Versions of threaded stem | |||||
S / SK | T / TK and U / UK | V / VK | W | X | ||
40 | M 8 | 8 | - | - | - | 8 |
40 | M 10 | 12 | - | - | - | 12 |
40 | M 12 | 12 | - | - | - | 12 |
40 | M 16 | - | 12 | - | - | 12 |
50 | M 8 | 8 | - | - | - | 8 |
50 | M 10 | 14 | - | - | - | 14 |
50 | M 12 | 14 | - | - | - | 14 |
50 | M 16 | - | 14 | - | - | 14 |
60 | M 8 | 8 | - | - | - | 8 |
60 | M 10 | 14 | - | - | - | 14 |
60 | M 12 | 16 | - | - | - | 16 |
60 | M 16 | - | 16 | 16 | 16 | 16 |
80 | M 8 | 8 | - | - | - | 8 |
80 | M 10 | 14 | - | - | - | 14 |
80 | M 12 | 20 | - | - | - | 20 |
80 | M 16 | - | 20 | 20 | 20 | 20 |
80 | M 20 | - | 20 | 20 | 20 | 20 |
80 | M 24 | - | 22 | 22 | 22 | - |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Thread d2 | Length l1 | Length l2 | Length l3 | Length l7 | Type (Base) | Version (Screw) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.38 € | 1 | Available |
Same day
Stock | 40 | M 8 | - | - | - | 25 | B0, without rubber underlay, with 2 fixing holes | X, external hexagon, female thread | |
5.80 € | 1 | Available |
Same day
Stock | 40 | M 8 | - | - | - | 25 | D0, without rubber underlay | X, external hexagon, female thread | |
6.32 € | 1 | Available |
Same day
Stock | 40 | M 8 | - | - | - | 25 | D1, rubber clipped on, black | X, external hexagon, female thread | |
8.38 € | 1 | Available | 6 Days | 40 | M 8 | - | - | - | 25 | D3, Stainless Steel, rubber vulcanised, black | X, external hexagon, female thread | |
6.70 € | 1 | Available |
Same day
Stock | 40 | M 8 | 40 | - | - | - | B0, without rubber underlay, with 2 fixing holes | S, without locknut, external hexagon at the bottom | |
6.80 € | 1 | Available |
Same day
Stock | 40 | M 8 | 40 | - | - | - | B0, without rubber underlay, with 2 fixing holes | SK, with locknut, external hexagon at the bottom | |
6.08 € | 1 | Available |
Same day
Stock | 40 | M 8 | 40 | - | - | - | D0, without rubber underlay | S, without locknut, external hexagon at the bottom | |
6.24 € | 1 | Available | 4 Days | 40 | M 8 | 40 | - | - | - | D0, without rubber underlay | SK, with locknut, external hexagon at the bottom | |
6.74 € | 1 | Available |
Same day
Stock | 40 | M 8 | 40 | - | - | - | D1, rubber clipped on, black | S, without locknut, external hexagon at the bottom | |
6.88 € | 1 | Available | 6 Days | 40 | M 8 | 40 | - | - | - | D1, rubber clipped on, black | SK, with locknut, external hexagon at the bottom | |
8.70 € | 1 | Available |
Same day
Stock | 40 | M 8 | 40 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | S, without locknut, external hexagon at the bottom | |
8.86 € | 1 | Available | 4 Days | 40 | M 8 | 40 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | SK, with locknut, external hexagon at the bottom | |
6.94 € | 1 | Available |
Same day
Stock | 40 | M 8 | 50 | - | - | - | B0, without rubber underlay, with 2 fixing holes | S, without locknut, external hexagon at the bottom | |
7.04 € | 1 | Available |
Same day
Stock | 40 | M 8 | 50 | - | - | - | B0, without rubber underlay, with 2 fixing holes | SK, with locknut, external hexagon at the bottom | |
6.24 € | 1 | Available |
Same day
Stock | 40 | M 8 | 50 | - | - | - | D0, without rubber underlay | S, without locknut, external hexagon at the bottom | |
6.38 € | 1 | Available |
Same day
Stock | 40 | M 8 | 50 | - | - | - | D0, without rubber underlay | SK, with locknut, external hexagon at the bottom | |
6.90 € | 1 | Available |
Same day
Stock | 40 | M 8 | 50 | - | - | - | D1, rubber clipped on, black | S, without locknut, external hexagon at the bottom | |
7.06 € | 1 | Available |
Same day
Stock | 40 | M 8 | 50 | - | - | - | D1, rubber clipped on, black | SK, with locknut, external hexagon at the bottom | |
8.94 € | 1 | Available |
Same day
Stock | 40 | M 8 | 50 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | S, without locknut, external hexagon at the bottom | |
9.08 € | 1 | Available | 5 Days | 40 | M 8 | 50 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | SK, with locknut, external hexagon at the bottom | |
7.20 € | 1 | Available |
Same day
Stock | 40 | M 8 | 63 | - | - | - | B0, without rubber underlay, with 2 fixing holes | S, without locknut, external hexagon at the bottom | |
7.30 € | 1 | Available |
Same day
Stock | 40 | M 8 | 63 | - | - | - | B0, without rubber underlay, with 2 fixing holes | SK, with locknut, external hexagon at the bottom | |
6.56 € | 1 | Available |
Same day
Stock | 40 | M 8 | 63 | - | - | - | D0, without rubber underlay | S, without locknut, external hexagon at the bottom | |
6.70 € | 1 | Available |
Same day
Stock | 40 | M 8 | 63 | - | - | - | D0, without rubber underlay | SK, with locknut, external hexagon at the bottom | |
7.18 € | 1 | Available |
Same day
Stock | 40 | M 8 | 63 | - | - | - | D1, rubber clipped on, black | S, without locknut, external hexagon at the bottom | |
7.34 € | 1 | Available |
Same day
Stock | 40 | M 8 | 63 | - | - | - | D1, rubber clipped on, black | SK, with locknut, external hexagon at the bottom | |
9.20 € | 1 | Available |
Same day
Stock | 40 | M 8 | 63 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | S, without locknut, external hexagon at the bottom | |
9.36 € | 1 | Available | 6 Days | 40 | M 8 | 63 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | SK, with locknut, external hexagon at the bottom | |
6.64 € | 1 | Available |
Same day
Stock | 40 | M 10 | - | - | - | 28 | B0, without rubber underlay, with 2 fixing holes | X, external hexagon, female thread | |
6.12 € | 1 | Available |
Same day
Stock | 40 | M 10 | - | - | - | 28 | D0, without rubber underlay | X, external hexagon, female thread | |
6.60 € | 1 | Available |
Same day
Stock | 40 | M 10 | - | - | - | 28 | D1, rubber clipped on, black | X, external hexagon, female thread | |
8.72 € | 1 | Available |
Same day
Stock | 40 | M 10 | - | - | - | 28 | D3, Stainless Steel, rubber vulcanised, black | X, external hexagon, female thread | |
6.90 € | 1 | Available |
Same day
Stock | 40 | M 10 | 50 | - | - | - | B0, without rubber underlay, with 2 fixing holes | S, without locknut, external hexagon at the bottom | |
7.04 € | 1 | Available |
Same day
Stock | 40 | M 10 | 50 | - | - | - | B0, without rubber underlay, with 2 fixing holes | SK, with locknut, external hexagon at the bottom | |
6.26 € | 1 | Available |
Same day
Stock | 40 | M 10 | 50 | - | - | - | D0, without rubber underlay | S, without locknut, external hexagon at the bottom | |
6.48 € | 1 | Available |
Same day
Stock | 40 | M 10 | 50 | - | - | - | D0, without rubber underlay | SK, with locknut, external hexagon at the bottom | |
6.90 € | 1 | Available |
Same day
Stock | 40 | M 10 | 50 | - | - | - | D1, rubber clipped on, black | S, without locknut, external hexagon at the bottom | |
7.14 € | 1 | Available |
Same day
Stock | 40 | M 10 | 50 | - | - | - | D1, rubber clipped on, black | SK, with locknut, external hexagon at the bottom | |
8.96 € | 1 | Available | 4 Days | 40 | M 10 | 50 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | S, without locknut, external hexagon at the bottom | |
9.18 € | 1 | Available | 6 Days | 40 | M 10 | 50 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | SK, with locknut, external hexagon at the bottom | |
6.98 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | - | - | B0, without rubber underlay, with 2 fixing holes | S, without locknut, external hexagon at the bottom | |
7.10 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | - | - | B0, without rubber underlay, with 2 fixing holes | SK, with locknut, external hexagon at the bottom | |
6.34 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | - | - | D0, without rubber underlay | S, without locknut, external hexagon at the bottom | |
6.56 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | - | - | D0, without rubber underlay | SK, with locknut, external hexagon at the bottom | |
6.96 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | - | - | D1, rubber clipped on, black | S, without locknut, external hexagon at the bottom | |
7.18 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | - | - | D1, rubber clipped on, black | SK, with locknut, external hexagon at the bottom | |
8.98 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | S, without locknut, external hexagon at the bottom | |
9.20 € | 1 | Available | 6 Days | 40 | M 10 | 60 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | SK, with locknut, external hexagon at the bottom | |
7.26 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | B0, without rubber underlay, with 2 fixing holes | S, without locknut, external hexagon at the bottom | |
7.38 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | B0, without rubber underlay, with 2 fixing holes | SK, with locknut, external hexagon at the bottom | |
6.64 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | D0, without rubber underlay | S, without locknut, external hexagon at the bottom | |
6.86 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | D0, without rubber underlay | SK, with locknut, external hexagon at the bottom | |
7.28 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | D1, rubber clipped on, black | S, without locknut, external hexagon at the bottom | |
7.50 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | D1, rubber clipped on, black | SK, with locknut, external hexagon at the bottom | |
9.28 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | S, without locknut, external hexagon at the bottom | |
9.50 € | 1 | Available |
Same day
Stock | 40 | M 10 | 80 | - | - | - | D3, Stainless Steel, rubber vulcanised, black | SK, with locknut, external hexagon at the bottom | |
7.68 € | 1 | Available |
Same day
Stock | 40 | M 10 | 100 | - | - | - | B0, without rubber underlay, with 2 fixing holes | S, without locknut, external hexagon at the bottom | |
7.80 € | 1 | Available |
Same day
Stock | 40 | M 10 | 100 | - | - | - | B0, without rubber underlay, with 2 fixing holes | SK, with locknut, external hexagon at the bottom | |
7.06 € | 1 | Available |
Same day
Stock | 40 | M 10 | 100 | - | - | - | D0, without rubber underlay | S, without locknut, external hexagon at the bottom | |
7.28 € | 1 | Available |
Same day
Stock | 40 | M 10 | 100 | - | - | - | D0, without rubber underlay | SK, with locknut, external hexagon at the bottom |
Loading...
Configure
Stock
Basic Attributes
Diameter d1
Thread d2
Length l1
Length l2
Length l3
Length l7
Type (Base)
Version (Screw)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes