Stainless Steel-Mini indexing plungers

Stainless Steel-Mini indexing plungers
  • Promotional pricing
  • Volume Discount
Stainless Steel-Mini indexing plungers GN 822.7 are distinguished for their small dimensions.
Based on the principle of the mini indexing plungers GN 822, this model combines their clever type of construction with a complete series of all current sizes of bolts and threads. They provide a reasonably priced alternative to the GN 607 / GN 607.1 indexing plungers of the appropriate sizes. To mount, first turn the mini indexing plunger in with the knurled button. Pulling the indexing pin will release the hexagon nut which can then be tightened with an open-end spanner.
The spanner flats on the lock nut are revealed when retracting the pin, so that the mini indexing plunger can be easily tightened by means of a fork spanner.
In type CN, the button can be turned by 30° after retracting the indexing pin, holding it in the “retraced” position using the indexing lock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
822.7-4-M8-BN
822.7-4-M8-CN
822.7-4-M8X1-BN
822.7-4-M8X1-CN
822.7-5-M10-BN
822.7-5-M10-CN
822.7-5-M10X1-BN
822.7-5-M10X1-CN
822.7-6-M10-BN
822.7-6-M10-CN
822.7-6-M10X1-BN
822.7-6-M10X1-CN
822.7-6-M12-BN
822.7-6-M12-CN
822.7-6-M12X1,​5-BN
822.7-6-M12X1,​5-CN
822.7-7-M12-BN
822.7-7-M12-CN
822.7-7-M12X1,​5-BN
822.7-7-M12X1,​5-CN
822.7-8-M16-BN
822.7-8-M16-CN
822.7-8-M16X1,​5-BN
822.7-8-M16X1,​5-CN
822.7-10-M16-BN
822.7-10-M16-CN
822.7-10-M16X1,​5-BN
822.7-10-M16X1,​5-CN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

14.56 €

1 Available 7 Days 4M 8BN, without rest position, with Stainless Steel knob

14.56 €

1 Available 7 Days 4M 8CN, with rest position, with Stainless Steel knob

14.56 €

1 Available 7 Days 4M 8 x 1BN, without rest position, with Stainless Steel knob

14.56 €

1 Available Same day

Stock

4M 8 x 1CN, with rest position, with Stainless Steel knob

16.38 €

8.68 €

1 Available Same day

Stock

5M 10BN, without rest position, with Stainless Steel knob

16.38 €

1 Available 7 Days 5M 10CN, with rest position, with Stainless Steel knob

16.38 €

1 Available 7 Days 5M 10 x 1BN, without rest position, with Stainless Steel knob

16.38 €

1 Available 7 Days 5M 10 x 1CN, with rest position, with Stainless Steel knob

16.42 €

8.70 €

1 Available Same day

Stock

6M 10BN, without rest position, with Stainless Steel knob

16.42 €

1 Available 7 Days 6M 10CN, with rest position, with Stainless Steel knob

16.42 €

8.70 €

1 Available Same day

Stock

6M 10 x 1BN, without rest position, with Stainless Steel knob

16.42 €

1 Available 7 Days 6M 10 x 1CN, with rest position, with Stainless Steel knob

19.96 €

1 Available 4 Days 6M 12BN, without rest position, with Stainless Steel knob

20.16 €

10.68 €

1 Available Same day

Stock

6M 12CN, with rest position, with Stainless Steel knob

19.96 €

10.58 €

1 Available Same day

Stock

6M 12 x 1,5BN, without rest position, with Stainless Steel knob

20.16 €

10.68 €

1 Available Same day

Stock

6M 12 x 1,5CN, with rest position, with Stainless Steel knob

19.82 €

10.50 €

1 Available Same day

Stock

7M 12BN, without rest position, with Stainless Steel knob

19.90 €

1 Available Same day

Stock

7M 12CN, with rest position, with Stainless Steel knob

19.82 €

1 Available 7 Days 7M 12 x 1,5BN, without rest position, with Stainless Steel knob

19.90 €

1 Available 7 Days 7M 12 x 1,5CN, with rest position, with Stainless Steel knob

25.08 €

13.29 €

1 Available Same day

Stock

8M 16BN, without rest position, with Stainless Steel knob

25.08 €

1 Available 7 Days 8M 16CN, with rest position, with Stainless Steel knob

25.08 €

13.29 €

1 Available Same day

Stock

8M 16 x 1,5BN, without rest position, with Stainless Steel knob

25.08 €

1 Available 7 Days 8M 16 x 1,5CN, with rest position, with Stainless Steel knob

24.80 €

1 Available 7 Days 10M 16BN, without rest position, with Stainless Steel knob

24.80 €

13.14 €

1 Available Same day

Stock

10M 16CN, with rest position, with Stainless Steel knob

24.80 €

1 Available 7 Days 10M 16 x 1,5BN, without rest position, with Stainless Steel knob

24.80 €

13.14 €

1 Available Same day

Stock

10M 16 x 1,5CN, with rest position, with Stainless Steel knob

Loading...

  1. 1

Tech Support