Stainless Steel-Retaining cables with key rings or one key ring and one tab

Stainless Steel-Retaining cables with key rings or one key ring and one tab
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The key rings are supplied fixed to the retaining cable. In type A, both rings have the same diameter d1.
The details on static loads are guide values given without warranty.
Suitable for ball lock pins and locking pins with axial lock:
* GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 214.2, GN 214.3, GN 214.6
for pins Ø 5, Ø 6, Ø 8
and
* GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2
for all pins
** GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 214.2, GN 214.3, GN 214.6
for pins Ø 10, Ø 12, Ø 16, Ø 20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 111.2 / Stainless Steel-Retaining Cables

Information


The key rings are supplied fixed to the Stainless Steel-Retaining cable. In type A, both rings have the same diameter d1.
The details on load-bearing capacity are guide values given without warranty.

see also...
• Spiral retaining cables GN 111.4

How to Order

How to order (Type C, D and E)
1 Length l
2 Type
 
How to order (Type A and B)
1 Length l
2 d1
3 Type

Specification

• Retaining cable
  Stainless Steel A2
  Coated with clear plastic (PVC)
• Tab
  Stainless Steel AISI 304
• Key ring
  Stainless Steel AISI 301
• Stainless Steel characteristics
• RoHS compliant

Accessory

• Single key rings are supplied with
  code no. GN 111.3

Dimensions


 
     
Length l

 
d1

 
d2

 
Static load in N ≈Type A and Type B
are suitable for ball lock pins
and locking pins with axial lock
with key ringwithout key ring
15014 * 1501800
*  GN 113.1, GN 124
   Ø 6, Ø 8
   und

**GN 124
   Ø 10, Ø 12











 
150 18 ** 1.3901800
150 24 1.51001800
150 30 1.81201800
200 14 * 1501800
200 18 ** 1.3901800
200 24 1.51001800
200 30 1.81201800
320 14 * 1501800
320 18 ** 1.3901800
320 24 1.51001800
320 30 1.81201800
500 14 * 1501800
500 18 ** 1.3901800
500 24 1.51001800
500 30 1.81201800
Part Number
111.2-150-14-A-TR
111.2-150-14-B-TR
111.2-150-18-A-TR
111.2-150-18-B-TR
111.2-150-24-A-TR
111.2-150-24-B-TR
111.2-150-30-A-TR
111.2-150-30-B-TR
111.2-200-14-A-TR
111.2-200-14-B-TR
111.2-200-18-A-TR
111.2-200-18-B-TR
111.2-200-24-A-TR
111.2-200-24-B-TR
111.2-200-30-A-TR
111.2-200-30-B-TR
111.2-320-14-A-TR
111.2-320-14-B-TR
111.2-320-18-A-TR
111.2-320-18-B-TR
111.2-320-24-A-TR
111.2-320-24-B-TR
111.2-320-30-A-TR
111.2-320-30-B-TR
111.2-500-14-A-TR
111.2-500-14-B-TR
111.2-500-18-A-TR
111.2-500-18-B-TR
111.2-500-24-A-TR
111.2-500-24-B-TR
111.2-500-30-A-TR
111.2-500-30-B-TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ring diameter d1 Cable length l Type

3.02 €

1 Available Same day

Stock

14150A, with 2 key rings

3.26 €

1 Available Same day

Stock

14150B, with tab and key ring

3.12 €

1 Available 7 Days 18150A, with 2 key rings

3.30 €

1 Available Same day

Stock

18150B, with tab and key ring

3.28 €

1 Available 7 Days 24150A, with 2 key rings

3.52 €

2.46 €

1 Available Same day

Stock

24150B, with tab and key ring

3.58 €

1 Available 7 Days 30150A, with 2 key rings

3.52 €

1 Available 7 Days 30150B, with tab and key ring

3.22 €

1 Available 7 Days 14200A, with 2 key rings

3.52 €

1 Available Same day

Stock

14200B, with tab and key ring

3.32 €

1 Available 7 Days 18200A, with 2 key rings

3.58 €

1 Available Same day

Stock

18200B, with tab and key ring

3.48 €

2.44 €

1 Available Same day

Stock

24200A, with 2 key rings

3.62 €

1 Available 7 Days 24200B, with tab and key ring

3.78 €

1 Available 7 Days 30200A, with 2 key rings

3.80 €

1 Available 7 Days 30200B, with tab and key ring

3.30 €

1 Available 7 Days 14320A, with 2 key rings

3.62 €

1 Available 7 Days 14320B, with tab and key ring

3.40 €

1 Available 7 Days 18320A, with 2 key rings

3.68 €

1 Available 7 Days 18320B, with tab and key ring

3.58 €

1 Available 7 Days 24320A, with 2 key rings

3.76 €

1 Available 7 Days 24320B, with tab and key ring

3.86 €

2.70 €

1 Available Same day

Stock

30320A, with 2 key rings

3.90 €

1 Available 7 Days 30320B, with tab and key ring

3.48 €

1 Available 7 Days 14500A, with 2 key rings

4.36 €

1 Available Same day

Stock

14500B, with tab and key ring

3.58 €

2.51 €

1 Available Same day

Stock

18500A, with 2 key rings

4.40 €

1 Available 3 Days 18500B, with tab and key ring

3.72 €

2.60 €

1 Available Same day

Stock

24500A, with 2 key rings

4.48 €

1 Available 7 Days 24500B, with tab and key ring

4.02 €

1 Available 7 Days 30500A, with 2 key rings

4.60 €

3.22 €

1 Available Same day

Stock

30500B, with tab and key ring

Loading...

  1. 1

Tech Support