Stainless Steel-Retaining washers

Stainless Steel-Retaining washers
  • Volume Discount
GN 2344 Stainless Steel-Retaining washers are universally usable standard parts.

Type E is suitable for use in connection with retaining cables and ball chains to mount other standard or securing parts in order to prevent loss.

Type L is suitable, for example, for mounting bolts or axes, which can thereby simultaneously be secured in an axial and also in a radial position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2344-NI-4,​3-12-E
2344-NI-4,​3-12-L
2344-NI-4,​3-15-E
2344-NI-4,​3-15-L
2344-NI-5,​3-17-E
2344-NI-5,​3-17-L
2344-NI-5,​3-22-E
2344-NI-5,​3-22-L
2344-NI-6,​4-26-E
2344-NI-6,​4-26-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Collet diameter d1 Thread d2 Type

2.62 €

1 Available 7 Days 4.312E- with eyelet

1.32 €

1 Available 7 Days 4.312L- with mounting shackle

3.42 €

1 Available 7 Days 4.315E- with eyelet

1.90 €

1 Available 7 Days 4.315L- with mounting shackle

4.80 €

1 Available 7 Days 5.317E- with eyelet

3.00 €

1 Available 7 Days 5.317L- with mounting shackle

6.80 €

1 Available 7 Days 5.322E- with eyelet

3.88 €

1 Available 7 Days 5.322L- with mounting shackle

8.20 €

1 Available 7 Days 6.426E- with eyelet

5.52 €

1 Available 7 Days 6.426L- with mounting shackle

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support