Flat hinges / unperforated / rolled / stainless steel / blank / GN 136 / GANTER

Flat hinges / unperforated / rolled / stainless steel / blank / GN 136 / GANTER
  • Volume Discount
Stainless Steel-Sheet metal hinges GN 136 are low-cost designs for low-load applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
136-NI-30-30-A
136-NI-30-30-B
136-NI-30-30-C
136-NI-30-45-A
136-NI-30-45-B
136-NI-30-45-C
136-NI-40-40-A
136-NI-40-40-B
136-NI-40-40-C
136-NI-40-60-A
136-NI-40-60-B
136-NI-40-60-C
136-NI-50-50-A
136-NI-50-50-B
136-NI-50-50-C
136-NI-50-75-A
136-NI-50-75-B
136-NI-50-75-C
136-NI-60-60-A
136-NI-60-60-B
136-NI-60-60-C
136-NI-60-90-A
136-NI-60-90-B
136-NI-60-90-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
Type Weight
(kg)

3.18 €

1 Available 4 Days 3030A-without bores, for welding0.015

3.46 €

1 Available 7 Days 3030B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.014

4.74 €

1 Available 4 Days 3030C-with bore for countersunk sCR-chrome-platedews0.014

3.64 €

1 Available Same day

Stock

4530A-without bores, for welding0.022

3.86 €

1 Available 4 Days 4530B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.021

5.04 €

1 Available Same day

Stock

4530C-with bore for countersunk sCR-chrome-platedews0.021

3.18 €

1 Available 4 Days 4040A-without bores, for welding0.034

3.48 €

1 Available 7 Days 4040B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.033

3.98 €

1 Available 4 Days 4040C-with bore for countersunk sCR-chrome-platedews0.032

4.96 €

1 Available Same day

Stock

6040A-without bores, for welding0.052

5.46 €

1 Available Same day

Stock

6040B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.051

6.10 €

1 Available Same day

Stock

6040C-with bore for countersunk sCR-chrome-platedews0.050

4.50 €

1 Available Same day

Stock

5050A-without bores, for welding0.062

5.04 €

1 Available 4 Days 5050B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.060

4.88 €

1 Available 7 Days 5050C-with bore for countersunk sCR-chrome-platedews0.060

6.88 €

1 Available Same day

Stock

7550A-without bores, for welding0.093

7.44 €

1 Available Same day

Stock

7550B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.090

8.66 €

1 Available Same day

Stock

7550C-with bore for countersunk sCR-chrome-platedews0.090

5.66 €

1 Available Same day

Stock

6060A-without bores, for welding0.083

5.88 €

1 Available 7 Days 6060B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.082

6.14 €

1 Available Same day

Stock

6060C-with bore for countersunk sCR-chrome-platedews0.081

8.88 €

1 Available Same day

Stock

9060A-without bores, for welding0.122

9.36 €

1 Available 4 Days 9060B- with bores for cylinder head sCR-chrome-platedews / pan head sCR-chrome-platedews0.120

10.70 €

1 Available Same day

Stock

9060C-with bore for countersunk sCR-chrome-platedews0.119

Loading...

  1. 1

Basic information

Material NI, Stainless Steel

Tech Support