Stainless Steel-Spacer plates for hinges

Stainless Steel-Spacer plates for hinges
  • Volume Discount
Chamfers, different sheet metal thicknesses, or seals could mean that the mounting surfaces of hinges to frame and door are not on the same level.
Stainless Steel-Spacer plates GN 2370, as accessories of the GN 237 and GN 337 family of hinges, are designed dimensionally so that they ensure the appropriate height compensation during mounting by shimming, either individually or in combination.
The 2nd table includes a number of potential compensation heights which can be accomplished by shimming with one or two spacer plates.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2370-NI-30-1,​5-MT
2370-NI-30-1-MT
2370-NI-30-3-MT
2370-NI-30-5-MT
2370-NI-40-1,​5-MT
2370-NI-40-1-MT
2370-NI-40-3-MT
2370-NI-40-5-MT
2370-NI-50-1,​5-MT
2370-NI-50-1-MT
2370-NI-50-3-MT
2370-NI-50-5-MT
2370-NI-60-1,​5-MT
2370-NI-60-1-MT
2370-NI-60-3-MT
2370-NI-60-5-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s
(mm)
l2

0.80 €

1 Available Same day

Stock

1.530

0.76 €

1 Available Same day

Stock

130

1.38 €

1 Available Same day

Stock

330

2.48 €

1 Available Same day

Stock

530

0.90 €

1 Available Same day

Stock

1.540

0.88 €

1 Available Same day

Stock

140

1.66 €

1 Available Same day

Stock

340

2.68 €

1 Available Same day

Stock

540

1.16 €

1 Available 4 Days 1.550

1.06 €

1 Available Same day

Stock

150

2.06 €

1 Available Same day

Stock

350

3.20 €

1 Available Same day

Stock

550

1.24 €

1 Available Same day

Stock

1.560

1.08 €

1 Available Same day

Stock

160

2.20 €

1 Available 6 Days 360

3.60 €

1 Available 6 Days 560

Loading...

  1. 1

Basic information

Material NI-Stainless Steel Finish MT- matte, tumbled finish

Tech Support