Stainless Steel-Spring latches with flange for surface mounting

Stainless Steel-Spring latches with flange for surface mounting
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Spring latches GN 722.3 are used when the indexing pin is temporarily not allowed to protrude. The indexing pin retracts by turning the latch by 180°. A lock notch will hold the latch in both positions.
Spring latches GN 722.3 are designed for use in steel construction or in locksmith shops where less precise positioning / locking is normally required. The dimensional tolerances are therefore chosen to ensure that functional safety is guaranteed under dirt exposure and that cost-effetive production methods are used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
722.3-8-20-L-A4
722.3-8-20-R-A4
722.3-10-20-L-A4
722.3-10-20-R-A4
722.3-12-20-L-A4
722.3-12-20-R-A4
722.3-14-20-L-A4
722.3-14-20-R-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

33.02 €

1 Available 7 Days 8L, left indexing cam

33.02 €

1 Available 7 Days 8R, right indexing cam

31.88 €

1 Available 7 Days 10L, left indexing cam

31.88 €

1 Available 7 Days 10R, right indexing cam

33.06 €

17.52 €

1 Available Same day

Stock

12L, left indexing cam

33.06 €

17.52 €

1 Available Same day

Stock

12R, right indexing cam

32.00 €

16.96 €

1 Available Same day

Stock

14L, left indexing cam

32.00 €

1 Available 7 Days 14R, right indexing cam

Loading...

  1. 1

Basic information

Material Stainless Steel Square s 20

Tech Support