Stainless Steel-Three-lobe knobs AISI 303

Stainless Steel-Three-lobe knobs AISI 303
  • Volume Discount
Stainless Steel-Three-lobe knobs GN 5345 have a smooth and sealed surface. They are particularly suitable for use where hygiene requirements are high. Their shape allows relatively high torques to be applied.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5345-40-B8-C
5345-40-M6-D
5345-40-M6-E
5345-40-M8-D
5345-40-M8-E
5345-50-B10-C
5345-50-M8-D
5345-50-M8-E
5345-50-M10-D
5345-50-M10-E
5345-60-B12-C
5345-60-M10-D
5345-60-M10-E
5345-60-M12-D
5345-60-M12-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Bore d3 Type

27.04 €

1 Available 7 Days 40-B 8C, with plain blind bore, Tol H7

28.24 €

1 Available 7 Days 40M 6-D, with threaded through bore

26.86 €

1 Available 7 Days 40M 6-E, with threaded blind bore

28.24 €

1 Available 7 Days 40M 8-D, with threaded through bore

26.86 €

1 Available 7 Days 40M 8-E, with threaded blind bore

32.66 €

1 Available 7 Days 50-B 10C, with plain blind bore, Tol H7

33.58 €

1 Available 7 Days 50M 8-D, with threaded through bore

32.46 €

1 Available 7 Days 50M 8-E, with threaded blind bore

33.58 €

1 Available 7 Days 50M 10-D, with threaded through bore

32.46 €

1 Available 7 Days 50M 10-E, with threaded blind bore

39.40 €

1 Available 7 Days 60-B 12C, with plain blind bore, Tol H7

40.54 €

1 Available 7 Days 60M 10-D, with threaded through bore

39.24 €

1 Available 7 Days 60M 10-E, with threaded blind bore

40.54 €

1 Available 7 Days 60M 12-D, with threaded through bore

39.24 €

1 Available 7 Days 60M 12-E, with threaded blind bore

Loading...

  1. 1

Tech Support