Stainless Steel-Toggle latches

Stainless Steel-Toggle latches
  • Volume Discount
The outstanding features of Stainless Steel-Hook clamps GN 8330 are superior functionality and design. The integrated spring mechanism holds the locking lever and the clamping hook in the open position and allows effortless operation.
Once the dead center is exceeded, the elasticity of the sheet metal parts will cause the hook clamp to close. In the clamped position, the required drill hole spacing is m2.
With the stroke w of the clamping hook, the elements to be connected can be pulled together during clamping.
The hook clamp can be secured against opening inadvertently with the so-called spring cotter pins. The spring cotter pin is placed into the d2 bore hole. Sealing is also possible via d2.
The retaining force given in the table is a guide value for the potentially static tensile stress load acting on the hook clamp. Depending on the conditions of use (e.g. when exposed to vibrations or shock impact), the retaining force may be impaired.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8330-15-NI-A
8330-15-NI-B
8330-20-NI-A
8330-20-NI-B
8330-29-NI-A
8330-29-NI-B
8330-40-NI-A
8330-40-NI-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width b1 Type Weight

13.66 €

1 Available 5 Days 15A, without spring cotter pin0.015

15.04 €

1 Available Same day

Stock

15B, with spring cotter pin0.017

18.90 €

1 Available Same day

Stock

20A, without spring cotter pin0.037

20.28 €

1 Available Same day

Stock

20B, with spring cotter pin0.038

37.64 €

1 Available Same day

Stock

29A, without spring cotter pin0.117

39.28 €

1 Available Same day

Stock

29B, with spring cotter pin0.122

57.66 €

1 Available Same day

Stock

40A, without spring cotter pin0.281

59.30 €

1 Available Same day

Stock

40B, with spring cotter pin0.286

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support