Stainless Steel-Tubular handles

Stainless Steel-Tubular handles
  • Volume Discount
Type E of Stainless Steel-Tubular handles GN 666.5 is completely made of A2-Stainless Steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
666.5-30-M6-200-E
666.5-30-M6-200-K
666.5-30-M6-250-E
666.5-30-M6-250-K
666.5-30-M6-300-E
666.5-30-M6-300-K
666.5-30-M6-400-E
666.5-30-M6-400-K
666.5-30-M6-500-E
666.5-30-M6-500-K
666.5-30-M6-600-E
666.5-30-M6-600-K
666.5-30-M8-200-E
666.5-30-M8-200-K
666.5-30-M8-250-E
666.5-30-M8-250-K
666.5-30-M8-300-E
666.5-30-M8-300-K
666.5-30-M8-400-E
666.5-30-M8-400-K
666.5-30-M8-500-E
666.5-30-M8-500-K
666.5-30-M8-600-E
666.5-30-M8-600-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Thread d/d2 Type

90.94 €

1 Available 5 Days 200M 6E, with Stainless Steel cover cap

61.72 €

1 Available 5 Days 200M 6K, with plastic cover cap

92.68 €

1 Available 5 Days 250M 6E, with Stainless Steel cover cap

63.00 €

1 Available 5 Days 250M 6K, with plastic cover cap

93.80 €

1 Available 5 Days 300M 6E, with Stainless Steel cover cap

64.28 €

1 Available 5 Days 300M 6K, with plastic cover cap

97.64 €

1 Available 5 Days 400M 6E, with Stainless Steel cover cap

67.98 €

1 Available 5 Days 400M 6K, with plastic cover cap

100.06 €

1 Available 5 Days 500M 6E, with Stainless Steel cover cap

70.12 €

1 Available 5 Days 500M 6K, with plastic cover cap

103.22 €

1 Available 5 Days 600M 6E, with Stainless Steel cover cap

73.42 €

1 Available 5 Days 600M 6K, with plastic cover cap

90.94 €

1 Available 5 Days 200M 8E, with Stainless Steel cover cap

61.72 €

1 Available 5 Days 200M 8K, with plastic cover cap

92.68 €

1 Available 5 Days 250M 8E, with Stainless Steel cover cap

63.00 €

1 Available 5 Days 250M 8K, with plastic cover cap

93.80 €

1 Available 5 Days 300M 8E, with Stainless Steel cover cap

64.28 €

1 Available Same day

Stock

300M 8K, with plastic cover cap

97.64 €

1 Available 5 Days 400M 8E, with Stainless Steel cover cap

67.98 €

1 Available 5 Days 400M 8K, with plastic cover cap

100.06 €

1 Available 5 Days 500M 8E, with Stainless Steel cover cap

70.12 €

1 Available 5 Days 500M 8K, with plastic cover cap

103.22 €

1 Available 5 Days 600M 8E, with Stainless Steel cover cap

73.42 €

1 Available 5 Days 600M 8K, with plastic cover cap

Loading...

  1. 1

Basic information

Handle diameter d(mm) 30

Tech Support