Configure
  • Thread d2
  • Handle diameter d1
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Stainless Steel-Wing Nuts / GN 434 / Thread d2 M4-M8

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Thread d2

Handle diameter d1

Weight

Minimum order quantity
M 4
26
0.019
1 pieces
M 5
26
0.019
1 pieces
M 6
26
0.018
1 pieces
M 6
34
0.034
1 pieces
M 8
34
0.032
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
14.30 €
( 17.02 € )
4 working days
14.30 €
( 17.02 € )
4 working days
14.30 €
( 17.02 € )
4 working days
14.30 €
( 17.02 € )
4 working days
14.30 €
( 17.02 € )
4 working days

More Information

Basic information

[Specifications]
・Stainless Steel-precision casting: AISI CF-8, matt shot-blasted
・Standard: GN 434
・Thread d2: M4-M8