Star knobs with loss protection

Star knobs with loss protection
  • Volume Discount
Star knobs GN 6336.13 can be captive-attached to a base element with the help of a ball chain or a retaining cable.
The star knobs are supplied ready assembled (with retaining ring and ball chain or retaining cable).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 6336.13 / Star Knobs with Loss Protection

Information


Star knobs GN 6336.13 can be captive-attached to a base element with the help of a ball chain or a retaining cable.
The star knobs are supplied ready assembled (with retaining ring and ball chain or retaining cable).

see also...
• Stainless Steel-Ball chains GN 111.5
• Retaining cables GN 111.2
• Spiral retaining cables GN 111.4
• Retaining rings GN 111.6

How to Order

Star knob
1d1
2d2
3Type
 
Star knob with threaded stud
1d1
2d2
3Length l
4Type

Specification

• Sterngriff DIN 6336
  Plastic
  Thermoplast (Polyamide PA)
  black, matt
• Bushing
  Stainless Steel AISI 303
• Threaded stud
  Stainless Steel
  - M5 ... M10: 304 Cu
  - M12: AISI 303
• Retaining ring GN 111.6
  Stainless Steel AISI 301
• Ball chain GN 111.5 (Type K)
  Stainless Steel AISI 301
• Retaining cable GN 111.2 (Type H)
  Stainless Steel
  coated with clear plastic
• RoHS compliant

On Request

• Ball chains / Retaining cables with other lengths
• with spiral retaining cable GN 111.4
• other GN standards with loss protection

Dimensions

 
d1d2Length ld3h1h2h3rst
25*M 510152025121682.5192.8-
32M 6162025301420103.520312
40M 8202530401825134223.214
50M 10202530452232175243.418
63M 12304050-2640215.5253.622
* This size is only available with threaded stud.
Part Number
6336.13-25-M5-10-A
6336.13-25-M5-10-H
6336.13-25-M5-10-K
6336.13-25-M5-15-A
6336.13-25-M5-15-H
6336.13-25-M5-15-K
6336.13-25-M5-20-A
6336.13-25-M5-20-H
6336.13-25-M5-20-K
6336.13-25-M5-25-A
6336.13-25-M5-25-H
6336.13-25-M5-25-K
6336.13-32-M6-16-A
6336.13-32-M6-16-H
6336.13-32-M6-16-K
6336.13-32-M6-20-A
6336.13-32-M6-20-H
6336.13-32-M6-20-K
6336.13-32-M6-25-A
6336.13-32-M6-25-H
6336.13-32-M6-25-K
6336.13-32-M6-30-A
6336.13-32-M6-30-H
6336.13-32-M6-30-K
6336.13-40-M8-20-A
6336.13-40-M8-20-H
6336.13-40-M8-20-K
6336.13-40-M8-25-A
6336.13-40-M8-25-H
6336.13-40-M8-25-K
6336.13-40-M8-30-A
6336.13-40-M8-30-H
6336.13-40-M8-30-K
6336.13-40-M8-40-A
6336.13-40-M8-40-H
6336.13-40-M8-40-K
6336.13-50-M10-20-A
6336.13-50-M10-20-H
6336.13-50-M10-20-K
6336.13-50-M10-25-A
6336.13-50-M10-25-H
6336.13-50-M10-25-K
6336.13-50-M10-30-A
6336.13-50-M10-30-H
6336.13-50-M10-30-K
6336.13-50-M10-45-A
6336.13-50-M10-45-H
6336.13-50-M10-45-K
6336.13-63-M12-30-A
6336.13-63-M12-30-H
6336.13-63-M12-30-K
6336.13-63-M12-40-A
6336.13-63-M12-40-H
6336.13-63-M12-40-K
6336.13-63-M12-50-A
6336.13-63-M12-50-H
6336.13-63-M12-50-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l
(mm)
Diameter d1
(φ)
Thread d1 Type

4.30 €

1 Available Same day

Stock

1025M 5A, only with retaining ring

8.06 €

1 Available Same day

Stock

1025M 5H, with retaining cable

6.94 €

1 Available Same day

Stock

1025M 5K, with ball chain

4.36 €

1 Available Same day

Stock

1525M 5A, only with retaining ring

8.10 €

1 Available 4 Days 1525M 5H, with retaining cable

6.96 €

1 Available Same day

Stock

1525M 5K, with ball chain

4.54 €

1 Available Same day

Stock

2025M 5A, only with retaining ring

8.28 €

1 Available 8 Days 2025M 5H, with retaining cable

7.24 €

1 Available Same day

Stock

2025M 5K, with ball chain

4.38 €

1 Available Same day

Stock

2525M 5A, only with retaining ring

8.10 €

1 Available 4 Days 2525M 5H, with retaining cable

6.98 €

1 Available Same day

Stock

2525M 5K, with ball chain

4.50 €

1 Available 4 Days 1632M 6A, only with retaining ring

8.24 €

1 Available 7 Days 1632M 6H, with retaining cable

7.10 €

1 Available 4 Days 1632M 6K, with ball chain

4.54 €

1 Available Same day

Stock

2032M 6A, only with retaining ring

8.26 €

1 Available 7 Days 2032M 6H, with retaining cable

7.16 €

1 Available Same day

Stock

2032M 6K, with ball chain

4.54 €

1 Available Same day

Stock

2532M 6A, only with retaining ring

8.28 €

1 Available 7 Days 2532M 6H, with retaining cable

7.16 €

1 Available 9 Days 2532M 6K, with ball chain

4.56 €

1 Available Same day

Stock

3032M 6A, only with retaining ring

8.30 €

1 Available 7 Days 3032M 6H, with retaining cable

7.20 €

1 Available Same day

Stock

3032M 6K, with ball chain

4.94 €

1 Available 7 Days 2040M 8A, only with retaining ring

8.68 €

1 Available 7 Days 2040M 8H, with retaining cable

7.66 €

1 Available Same day

Stock

2040M 8K, with ball chain

5.04 €

1 Available Same day

Stock

2540M 8A, only with retaining ring

8.76 €

1 Available 7 Days 2540M 8H, with retaining cable

7.76 €

1 Available Same day

Stock

2540M 8K, with ball chain

5.04 €

1 Available Same day

Stock

3040M 8A, only with retaining ring

8.76 €

1 Available 7 Days 3040M 8H, with retaining cable

7.76 €

1 Available Same day

Stock

3040M 8K, with ball chain

5.14 €

1 Available Same day

Stock

4040M 8A, only with retaining ring

8.88 €

1 Available 4 Days 4040M 8H, with retaining cable

7.90 €

1 Available Same day

Stock

4040M 8K, with ball chain

5.76 €

1 Available Same day

Stock

2050M 10A, only with retaining ring

9.56 €

1 Available Same day

Stock

2050M 10H, with retaining cable

8.70 €

1 Available Same day

Stock

2050M 10K, with ball chain

5.78 €

1 Available Same day

Stock

2550M 10A, only with retaining ring

9.56 €

1 Available Same day

Stock

2550M 10H, with retaining cable

8.74 €

1 Available Same day

Stock

2550M 10K, with ball chain

5.88 €

1 Available Same day

Stock

3050M 10A, only with retaining ring

9.64 €

1 Available 7 Days 3050M 10H, with retaining cable

8.84 €

1 Available Same day

Stock

3050M 10K, with ball chain

6.00 €

1 Available Same day

Stock

4550M 10A, only with retaining ring

9.78 €

1 Available Same day

Stock

4550M 10H, with retaining cable

9.04 €

1 Available Same day

Stock

4550M 10K, with ball chain

10.78 €

1 Available Same day

Stock

3063M 12A, only with retaining ring

14.68 €

1 Available Same day

Stock

3063M 12H, with retaining cable

14.90 €

1 Available Same day

Stock

3063M 12K, with ball chain

11.68 €

1 Available Same day

Stock

4063M 12A, only with retaining ring

15.64 €

1 Available 7 Days 4063M 12H, with retaining cable

15.96 €

1 Available Same day

Stock

4063M 12K, with ball chain

12.16 €

1 Available Same day

Stock

5063M 12A, only with retaining ring

16.06 €

1 Available Same day

Stock

5063M 12H, with retaining cable

16.48 €

1 Available Same day

Stock

5063M 12K, with ball chain

Loading...

  1. 1

Tech Support