Threaded studs / stainless steel / right-hand thread / right-hand thread / DIN 6379 / 6379

Threaded studs / stainless steel / right-hand thread / right-hand thread / DIN 6379 / 6379
  • Volume Discount
Studs DIN 6379 are mainly used in DIN 508, DIN 6330 and washers DIN 6430 to form a complete clamp unit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6379-M6-50
6379-M6-80
6379-M8-40
6379-M8-63
6379-M8-100
6379-M10-50
6379-M10-80
6379-M10-125
6379-M10-200
6379-M12-50
6379-M12-80
6379-M12-125
6379-M12-200
6379-M14-63
6379-M14-100
6379-M14-160
6379-M14-250
6379-M16-63
6379-M16-100
6379-M16-160
6379-M16-250
6379-M20-80
6379-M20-125
6379-M20-200
6379-M20-315
6379-M24-100
6379-M24-160
6379-M24-250
6379-M24-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Length l
(mm)

1.66 €

1 Available 7 Days 650

2.28 €

1 Available 7 Days 680

1.96 €

1 Available 7 Days 840

2.60 €

1 Available 7 Days 863

3.06 €

1 Available 7 Days 8100

2.72 €

1 Available 7 Days 1050

3.60 €

1 Available 7 Days 1080

4.46 €

1 Available 7 Days 10125

7.18 €

1 Available 7 Days 10200

3.60 €

1 Available 7 Days 1250

4.38 €

1 Available 7 Days 1280

6.02 €

1 Available 7 Days 12125

7.56 €

1 Available 7 Days 12200

4.46 €

1 Available 7 Days 1463

6.00 €

1 Available 7 Days 14100

7.56 €

1 Available 7 Days 14160

12.96 €

1 Available 7 Days 14250

6.98 €

1 Available 7 Days 1663

8.32 €

1 Available 7 Days 16100

12.52 €

1 Available 7 Days 16160

17.12 €

1 Available 7 Days 16250

10.78 €

1 Available 7 Days 2080

14.38 €

1 Available 7 Days 20125

21.08 €

1 Available 7 Days 20200

30.68 €

1 Available 7 Days 20315

19.68 €

1 Available 7 Days 24100

22.96 €

1 Available 7 Days 24160

34.60 €

1 Available 7 Days 24250

49.96 €

1 Available 7 Days 24400

Loading...

  1. 1

Tech Support