Swivel Clamp Connector Joints / Aluminium / GN 283 / 2, with 3 Stainless Steel-clamping screws DIN 912

Swivel Clamp Connector Joints / Aluminium / GN 283 / 2, with 3 Stainless Steel-clamping screws DIN 912
  • Promotional pricing
  • Volume Discount
GN 283 swivel clamp connector joints are an assembly of the swivel clamp connectors GN 273 and GN 275. Since the swivel clamp connectors have an identical swivel width “b”, all bores “d1/d2” can be combined as required.
The clamping bores are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
283-B12-B12-2-BL
283-B12-B12-2-SW
283-B12-B14-2-BL
283-B12-B14-2-SW
283-B12-B16-2-BL
283-B12-B16-2-SW
283-B12-B18-2-BL
283-B12-B18-2-SW
283-B14-B12-2-BL
283-B14-B12-2-SW
283-B14-B14-2-BL
283-B14-B14-2-SW
283-B14-B16-2-BL
283-B14-B16-2-SW
283-B14-B18-2-BL
283-B14-B18-2-SW
283-B16-B12-2-BL
283-B16-B12-2-SW
283-B16-B14-2-BL
283-B16-B14-2-SW
283-B16-B16-2-BL
283-B16-B16-2-SW
283-B16-B18-2-BL
283-B16-B18-2-SW
283-B18-B12-2-BL
283-B18-B12-2-SW
283-B18-B14-2-BL
283-B18-B14-2-SW
283-B18-B16-2-BL
283-B18-B16-2-SW
283-B18-B18-2-BL
283-B18-B18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Bore d2
(mm)
Finish

43.08 €

22.83 €

1 Available Same day

Stock

1212BL

43.08 €

1 Available 7 Days 1212SW

43.08 €

1 Available 7 Days 1214BL

43.08 €

1 Available 7 Days 1214SW

43.08 €

1 Available 7 Days 1216BL

43.08 €

1 Available 7 Days 1216SW

43.08 €

1 Available 7 Days 1218BL

43.08 €

1 Available 7 Days 1218SW

43.08 €

1 Available 7 Days 1412BL

43.08 €

1 Available 7 Days 1412SW

43.08 €

1 Available 7 Days 1414BL

43.08 €

1 Available 7 Days 1414SW

43.08 €

1 Available 7 Days 1416BL

43.08 €

1 Available 7 Days 1416SW

43.08 €

1 Available 7 Days 1418BL

43.08 €

1 Available 7 Days 1418SW

43.08 €

1 Available 7 Days 1612BL

43.08 €

1 Available 7 Days 1612SW

43.08 €

1 Available 7 Days 1614BL

43.08 €

1 Available 7 Days 1614SW

43.08 €

1 Available 7 Days 1616BL

43.08 €

1 Available 7 Days 1616SW

43.08 €

1 Available 7 Days 1618BL

43.08 €

1 Available 7 Days 1618SW

43.08 €

1 Available 7 Days 1812BL

43.08 €

1 Available 7 Days 1812SW

43.08 €

1 Available 7 Days 1814BL

43.08 €

1 Available 7 Days 1814SW

43.08 €

1 Available 7 Days 1816BL

43.08 €

1 Available 7 Days 1816SW

43.08 €

1 Available 7 Days 1818BL

43.08 €

1 Available 7 Days 1818SW

Loading...

  1. 1

Basic information

Identification No. 2, with 3 Stainless Steel-clamping screws DIN 912

Tech Support