Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
277-B12-2-BL |
277-B12-2-NI |
277-B12-2-SW |
277-B14-2-BL |
277-B14-2-NI |
277-B14-2-SW |
277-B15-2-NI |
277-B16-2-BL |
277-B16-2-NI |
277-B16-2-SW |
277-B18-2-BL |
277-B18-2-NI |
277-B18-2-SW |
277-B20-2-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore d1 (mm) | Material | Finish | b | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
20.04 € | 1 | Available |
Same day
Stock | 12 | Aluminum | BL | - | - | |
42.16 € | 1 | Available | 5 Days | B 12 | Stainless Steel | NI | 25 | 0.158 | |
20.04 € | 1 | Available | 5 Days | 12 | Aluminum | SW | - | - | |
20.04 € | 1 | Available | 5 Days | 14 | Aluminum | BL | - | - | |
42.16 € | 1 | Available | 5 Days | B 14 | Stainless Steel | NI | 25 | 0.152 | |
20.04 € | 1 | Available | 5 Days | 14 | Aluminum | SW | - | - | |
42.16 € | 1 | Available | 5 Days | B 15 | Stainless Steel | NI | 25 | 0.148 | |
20.04 € | 1 | Available | 5 Days | 16 | Aluminum | BL | - | - | |
42.16 € | 1 | Available | 5 Days | B 16 | Stainless Steel | NI | 25 | 0.144 | |
20.04 € | 1 | Available | 5 Days | 16 | Aluminum | SW | - | - | |
20.04 € | 1 | Available | 5 Days | 18 | Aluminum | BL | - | - | |
42.16 € | 1 | Available | 5 Days | B 18 | Stainless Steel | NI | 25 | 0.135 | |
20.04 € | 1 | Available | 5 Days | 18 | Aluminum | SW | - | - | |
42.34 € | 1 | Available | 5 Days | B 20 | Stainless Steel | NI | 25 | 0.125 |
Loading...
Width k | 25 | Identification No. | 2, with Stainless Steel-clamping screw DIN 912 | d2 | 6.5 |
---|---|---|---|---|---|
d3 | M 6 | d4 | M 6 | l1 | 64 |
l2 | 25 | m | 29.5 | s | 10 |
t | 12.5 | Clamping kit for d3 | 911.3-M6-22 |
Configure
Stock
Basic Attributes
Bore d1(mm)
Material
Finish
b
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes