Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l/l1 (mm) | Finish | Type | |
---|---|---|---|---|---|---|---|
30.82 € | 1 | Available | 7 Days | 200 | EL | A, Mounting from the back (threaded blind bore) | |
30.14 € | 1 | Available | 7 Days | 200 | SW | A, Mounting from the back (threaded blind bore) | |
30.82 € | 1 | Available | 7 Days | 200 | EL | B, Mounting from the operator's side | |
30.14 € | 1 | Available | 7 Days | 200 | SW | B, Mounting from the operator's side | |
31.66 € | 1 | Available | 7 Days | 250 | EL | A, Mounting from the back (threaded blind bore) | |
30.86 € | 1 | Available | 7 Days | 250 | SW | A, Mounting from the back (threaded blind bore) | |
31.66 € | 1 | Available | 7 Days | 250 | EL | B, Mounting from the operator's side | |
30.86 € | 1 | Available | 7 Days | 250 | SW | B, Mounting from the operator's side | |
32.26 € | 1 | Available | 7 Days | 300 | EL | A, Mounting from the back (threaded blind bore) | |
31.48 € | 1 | Available | 7 Days | 300 | SW | A, Mounting from the back (threaded blind bore) | |
32.26 € | 1 | Available | 7 Days | 300 | EL | B, Mounting from the operator's side | |
31.48 € 16.68 € | 1 | Available |
Same day
Stock | 300 | SW | B, Mounting from the operator's side | |
33.76 € | 1 | Available | 7 Days | 400 | EL | A, Mounting from the back (threaded blind bore) | |
32.96 € | 1 | Available | 7 Days | 400 | SW | A, Mounting from the back (threaded blind bore) | |
33.76 € | 1 | Available | 7 Days | 400 | EL | B, Mounting from the operator's side | |
32.96 € | 1 | Available | 7 Days | 400 | SW | B, Mounting from the operator's side | |
35.42 € | 1 | Available | 7 Days | 500 | EL | A, Mounting from the back (threaded blind bore) | |
34.66 € | 1 | Available | 7 Days | 500 | SW | A, Mounting from the back (threaded blind bore) | |
35.42 € | 1 | Available | 7 Days | 500 | EL | B, Mounting from the operator's side | |
34.66 € | 1 | Available | 7 Days | 500 | SW | B, Mounting from the operator's side | |
37.48 € | 1 | Available | 7 Days | 600 | EL | A, Mounting from the back (threaded blind bore) | |
36.48 € | 1 | Available | 7 Days | 600 | SW | A, Mounting from the back (threaded blind bore) | |
37.48 € | 1 | Available | 7 Days | 600 | EL | B, Mounting from the operator's side | |
36.48 € | 1 | Available | 7 Days | 600 | SW | B, Mounting from the operator's side |
Loading...
Handle diameter d(mm) | 28 |
---|
Configure
Stock
Basic Attributes
Length l/l1(mm)
Finish
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes