T-angle connector clamps / Aluminium / GN 192 / 2, with 2 Stainless Steel-clamping screws DIN 912

T-angle connector clamps / Aluminium / GN 192 / 2, with 2 Stainless Steel-clamping screws DIN 912
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The clamping bores of GN 192 T-angle connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
192-B20-B20-40-2-BL
192-B20-B20-40-2-SW
192-B25-B25-40-2-BL
192-B25-B25-40-2-SW
192-B30-B30-40-2-BL
192-B30-B30-40-2-SW
192-B30-B30-56-2-BL
192-B30-B30-56-2-SW
192-B32-B32-56-2-BL
192-B32-B32-56-2-SW
192-B35-B35-56-2-BL
192-B35-B35-56-2-SW
192-B40-B40-56-2-BL
192-B40-B40-56-2-SW
192-B40-B40-65-2-BL
192-B40-B40-65-2-SW
192-B42-B42-65-2-BL
192-B42-B42-65-2-SW
192-B45-B45-65-2-BL
192-B45-B45-65-2-SW
192-B48-B48-65-2-BL
192-B48-B48-65-2-SW
192-B50-B50-65-2-BL
192-B50-B50-65-2-SW
192-B50-B50-80-2-BL
192-B50-B50-80-2-SW
192-B60-B60-80-2-BL
192-B60-B60-80-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Clamping length k1 Finish Weight
(kg)

26.52 €

1 Available 7 Days B 20B 2040BL, blank0.267

26.52 €

1 Available 7 Days B 20B 2040SW, black, textured finish0.250

26.52 €

18.56 €

1 Available Same day

Stock

B 25B 2540BL, blank0.220

26.52 €

1 Available 7 Days B 25B 2540SW, black, textured finish0.231

26.42 €

1 Available 7 Days B 30B 3040BL, blank0.186

26.42 €

1 Available 7 Days B 30B 3040SW, black, textured finish0.186

43.52 €

1 Available 7 Days B 30B 3056BL, blank0.661

43.58 €

1 Available 7 Days B 30B 3056SW, black, textured finish0.661

42.52 €

1 Available 7 Days B 32B 3256BL, blank0.661

43.40 €

1 Available 7 Days B 32B 3256SW, black, textured finish0.619

43.52 €

1 Available 7 Days B 35B 3556BL, blank0.570

43.40 €

1 Available 7 Days B 35B 3556SW, black, textured finish0.619

43.28 €

1 Available 7 Days B 40B 4056BL, blank0.481

43.40 €

1 Available 7 Days B 40B 4056SW, black, textured finish0.481

47.02 €

1 Available 7 Days B 40B 4065BL, blank0.922

46.32 €

1 Available 7 Days B 40B 4065SW, black, textured finish0.922

46.22 €

1 Available 7 Days B 42B 4265BL, blank0.889

46.12 €

1 Available 7 Days B 42B 4265SW, black, textured finish0.889

45.00 €

1 Available 7 Days B 45B 4565BL, blank0.889

44.86 €

1 Available 7 Days B 45B 4565SW, black, textured finish0.814

45.80 €

1 Available 7 Days B 48B 4865BL, blank0.732

45.90 €

1 Available 7 Days B 48B 4865SW, black, textured finish0.732

45.80 €

1 Available 7 Days B 50B 5065BL, blank0.676

45.70 €

1 Available 7 Days B 50B 5065SW, black, textured finish0.676

66.86 €

1 Available 7 Days B 50B 5080BL, blank1.660

66.94 €

1 Available 7 Days B 50B 5080SW, black, textured finish1.660

66.30 €

1 Available 7 Days B 60B 6080BL, blank1.260

65.76 €

1 Available 7 Days B 60B 6080SW, black, textured finish1.000

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support